Skip to main content
Renesas Electronics Corporation

3.7kW Single-Stage Matrix Converter

Overview

Description

The single‑stage matrix converter topology serves as a high‑efficiency AC/DC bidirectional converter that eliminates the need for separate front‑end PFC and DC/DC stages typically found in conventional designs. By integrating a primary AC/AC bridge formed with bidirectional devices, a high‑frequency transformer, and a secondary high‑frequency AC‑to‑DC rectifier stage, this architecture minimizes energy conversion losses associated with multistage configurations. The use of bidirectional switch (BDS) GaN devices and a compact high‑frequency transformer enables high power density and efficient operation.

System Benefits:

  • Single‑stage AC/DC bidirectional power conversion eliminates the need for PFC inductors and DC bus capacitors.
  • High‑frequency transformer isolation enables a compact design with high power density.
  • Optimized architecture supports high system reliability and long operational life.
  • High‑efficiency power conversion enables improved overall system performance, achieving greater than 97% efficiency at full load using Renesas GaN FETs.
  • Low total harmonic distortion (THD) ensures compliance with the latest grid standards for improved power quality.

Comparison

Applications

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
Page-1Connector Arrow.633Connector Arrow.620Sheet.658Connector Arrow.3344Connector Arrow.3349Connector Arrow.420Connector Arrow.522Connector Arrow.1762Connector Arrow.517Connector Arrow.523Connector Arrow.524Connector Arrow.525Connector Arrow.526Connector Arrow.527Connector Arrow.528Connector Arrow.529Connector Arrow.530Connector Arrow.531Connector Arrow.532AC Power Source.1037Sheet.274Alternating CurrentSheet.303Capacitor Non-polarizedSheet.308Sheet.309Sheet.310Sheet.311Sheet.319Sheet.320Sheet.321Sheet.323Sheet.324TransformerLine.841Line.29Capacitor Non-polarized .462Sheet.463Sheet.464Sheet.465Sheet.466Sheet.467Sheet.470Sheet.471Sheet.473Sheet.474LoadLoadLoadLfLfLfCfCfCf1-ph, 85-265 VAC1-ph, 85-265 VAC1-ph, 85-265 VACGrid Side FilterGrid Side FilterGrid Side Filter Sheet.484Sheet.485Sheet.486Sheet.487Tri component non RenesasComponent block.745Component block.631Isolated DriversIsolated DriversIsolated DriversHorizontal Wire BundleCommunication Lines B.795888Board - OptionalTri component non Renesas.518Component block.745Component block.631Isolated DriversIsolated DriversIsolated DriversHorizontal Wire Bundle.533Communication Lines B.795444AAACCCCCCCCCAAAAAABBBBBBBBBDDDDDDDDDQ5Q5Q5Q6Q6Q6Q7Q7Q7Q8Q8Q8Connector 2.3384Sheet.561IgridIgridIgridSheet.565Connector 1.163VgridVgridVgridCircle.2582VdcVdcVdc Connector ArrowConnector 2.572Sheet.573IdcIdcIdc 3.3V Ref & Level Shifting3.3V Ref & Level Shifting3.3VRef & Level Shifting5V5V5VConnector Arrow.3204Connector Arrow.3205VgridVgridVgridIgridIgridIgridConnector Arrow.5012Connector Arrow.5014Connector Arrow.585Connector Arrow.586VdcVdcVdcIdcIdcIdcConnector Arrow.5905V5V5VConnector Arrow.592Connector Arrow.593Sheet.599Sheet.600Sheet.601Sheet.602Sheet.607Sheet.608Sheet.609Sheet.610Sheet.611Vdc+Vdc+Vdc+ Vdc-Vdc-Vdc- Sheet.616Sheet.617Sheet.618Sheet.619Vdc+Vdc+Vdc+ Connector Arrow.628Connector Arrow.629LDOLDOLDO5V5V5V3.3V3.3V3.3V12V12V12VHorizontal Wire Bundle.637Communication Lines B.795222Horizontal Wire Bundle.643Communication Lines B.7952223.3V3.3V3.3VConnector Arrow.647Sheet.648Sheet.649Sheet.650Sheet.651Sheet.653Sheet.654Sheet.655Sheet.656Vdc-Vdc-Vdc- WS197WS197WS197Op AmpOp AmpOp AmpOp AmpOp AmpOp AmpFlyback Auxilliary SupplyFlyback Auxilliary SupplyFlyback Auxilliary SupplySheet.666GaN BDSGaN BDSGaN BDSSheet.52Sheet.53Sheet.54Sheet.55Sheet.57Sheet.58Sheet.59Sheet.60Sheet.61Sheet.62Sheet.63Sheet.64Sheet.65Sheet.67Sheet.68Sheet.69Sheet.70Sheet.71Sheet.72Sheet.73Sheet.74Q1Q1Q1Q2Q2Q2Sheet.108Sheet.109Sheet.110Sheet.111Sheet.112Sheet.113Sheet.114Sheet.115Sheet.116Sheet.117Sheet.118Sheet.119Sheet.120Sheet.121Sheet.123Sheet.124Sheet.125Sheet.126Sheet.127Sheet.128Sheet.129Sheet.130Sheet.132Sheet.133Sheet.134Sheet.135Sheet.136Sheet.137Sheet.138Sheet.139Sheet.140Sheet.141Sheet.142Sheet.143Sheet.144Sheet.146Sheet.147Sheet.148Sheet.149Sheet.150Sheet.151Sheet.152Sheet.153Q3Q3Q3Q4Q4Q4Sheet.159Sheet.160Sheet.161Sheet.162Sheet.163Sheet.164Sheet.165Sheet.166Sheet.167Sheet.168Sheet.169Sheet.170Sheet.171Sheet.172Sheet.174Sheet.175Sheet.176Sheet.177Sheet.178Sheet.179Sheet.180Sheet.181Sheet.182Sheet.184Sheet.373Sheet.375AAAAAAAAABBBBBBBBBCCCCCCCCCDDDDDDDDDSheet.278Sheet.318Sheet.376Sheet.374Sheet.667GaN FETsGaN FETsGaN FETsN-Channel Depletion MOSFETSheet.378Sheet.379Sheet.380Sheet.381Sheet.382Sheet.383Sheet.384Sheet.385Sheet.386Sheet.387Sheet.388Sheet.389Connect.50Sheet.391Sheet.392Sheet.393N-Channel Depletion MOSFET.394Sheet.395Sheet.396Sheet.397Sheet.398Sheet.399Sheet.400Sheet.401Sheet.402Sheet.403Sheet.404Sheet.405Sheet.406Connect.50Sheet.408Sheet.409Sheet.410N-Channel Depletion MOSFET.411Sheet.412Sheet.413Sheet.414Sheet.415Sheet.416Sheet.417Sheet.418Sheet.419Sheet.420Sheet.421Sheet.422Sheet.423Connect.50Sheet.425Sheet.426Sheet.427N-Channel Depletion MOSFET.428Sheet.429Sheet.430Sheet.431Sheet.432Sheet.433Sheet.434Sheet.435Sheet.436Sheet.437Sheet.438Sheet.439Sheet.440Connect.50Sheet.442Sheet.443Sheet.444Sheet.445Sheet.446Sheet.447Q5Q5Q5Q6Q6Q6Q7Q7Q7Q8Q8Q8Sheet.450Sheet.460Sheet.468Sheet.451Sheet.453Sheet.668MCUMCUMCUPWMPWMPWMCANCANCANVDDVDDVDDADCsADCsADCsUARTUARTUART
Exiting Interactive Block Diagram

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?