Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Motor Control with Resolver

Overview

Description

Precision, reliability, and robustness in motor control systems are crucial across industries such as industrial automation, automotive, aerospace, and medical devices. Resolvers play a vital role in achieving these qualities by measuring the position and speed of a rotor. By providing continuous analog feedback, resolvers enhance the system's precision, reliability, and durability, enabling smoother and more precise control of motor speed and position.

This motor control with resolver design features resolver position control for both stepper motor systems and alternative brushless DC (BLDC) motor systems. The stepper motor system delivers a high-performance motor drive unit for office automation and industrial applications such as scanners, multi-function printers, and automated cash deposit machines. Meanwhile, the BLDC motor system provides a high-performance motor drive unit for applications like automatic guided vehicles (AGVs), small vehicles, service robots, and assisted bicycles.

System Benefits:​

  • Sample software accelerates development time and shortens time to market.
  • Replacing optical encoders with resolvers reduces BOM costs.
  • Stepper motor design:
    • Achieves no step-out by servo control with resolver position information, maximizing motor torque, downsizing the motor (one size smaller), and reducing BOM costs by minimizing the gear (speed reducer).
    • Realizes low noise and low vibration through servo control with torque ripple reduction.
  • BLDC motor design:
    • Fine movement/stop control is achieved by servo control using high-precision position information with the high-resolution resolver.
    • Suppresses rotation unevenness and reduces vibration-causing ripple by increasing position resolution and improving speed response.

Comparison

Applications

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
4:3 ratioSheet.631Sheet.628Sheet.557Sheet.630Sheet.652Sheet.634Sheet.517Sheet.516Sheet.416Sheet.406Sheet.407Sheet.408Sheet.405Sheet.653Sheet.524Sheet.525Sheet.526Sheet.527ADCADCADCPWMPWMPWM3-phase BLDC3-Phase BLDC3-Phase BLDC 2-phase Stepping Motor2-Phase Stepping Motor2-Phase Stepping MotorSheet.126Sheet.127Sheet.1Sheet.2Sheet.3Sheet.4JP149JP149JP149AC Power SourceSheet.10Alternating CurrentSheet.12Sheet.13Diode.316Sheet.15Sheet.16Sheet.17Sheet.55Sheet.56Sheet.57Sheet.58Sheet.59Sheet.60Sheet.61Sheet.62Sheet.63Sheet.64Sheet.65DiodeSheet.67Sheet.68Sheet.69Transformer Inductor Coreless (Air conductor)Sheet.71Sheet.72Sheet.73Sheet.74Sheet.75Sheet.76Sheet.77Sheet.78Sheet.79Capacitor Non-polarizedSheet.81Sheet.82Sheet.83Sheet.84Sheet.85Isolated AC/DC 1Isolated AC/DCIsolated AC/DCResistor - FixedNon-Renesas ComponentSynchronous RectifierSynchronous RectifierSynchronous RectifierBoard.317TransformerLine.841Inductor Air Core.509Sheet.132Sheet.133Sheet.134Sheet.135Sheet.136Sheet.137Sheet.138Sheet.139Sheet.140Line.29Inductor Air Core.212Sheet.143Sheet.144Sheet.145Sheet.146Sheet.147Sheet.148Sheet.149Sheet.150Sheet.151Sheet.152Sheet.159Diode.184Sheet.185Sheet.186Sheet.187Capacitor Non-polarized .188Sheet.189Sheet.190Sheet.191Sheet.192Sheet.193Sheet.194Connector 1.164Connector 1.164.196Connector 1.164.197Connector 1.164.198Connector 1.164.199Power BlockPower BlockPower BlockSystem Control BoardSystem Control BoardSystem Control BoardSheet.344Resistor - Fixed.340Chassis GroundSheet.342Sheet.343Sheet.345Resistor - Fixed.340Chassis GroundSheet.348Sheet.349Sheet.350Resistor - Fixed.340Chassis GroundSheet.353Sheet.354Motor.355Sheet.356Sheet.357MMResistor - Fixed.360Sheet.368Sheet.369Sheet.370Sheet.372Sheet.373Sheet.378Sheet.380Sheet.381Sheet.383Sheet.384Sheet.385Sheet.386Sheet.387Sheet.394Sheet.395Sheet.396Sheet.397Sheet.398Sheet.399Sheet.400Sheet.401Sheet.404Sheet.413Sheet.417100V~200V100V~200V100V~200VTransformerTransformerTransformerSheet.424Isolated AC/DC 2Isolated AC/DCIsolated AC/DCNon-Renesas Component.427Board.429Transformer.430Line.841Inductor Air Core.509Sheet.433Sheet.434Sheet.435Sheet.436Sheet.437Sheet.438Sheet.439Sheet.440Sheet.441Line.29Inductor Air Core.212Sheet.444Sheet.445Sheet.446Sheet.447Sheet.448Sheet.449Sheet.450Sheet.451Sheet.452 TransformerTransformerTransformerSheet.454Sheet.455Sheet.45824V <4A24V <4A24V <4A5V <80mA5V <80mA5V <80mASheet.461Sheet.463Sheet.464This design supports 2 motor systems, 3-phase BLDC, 2-phase Stepping MotorThis design supports 2 motor systems: 3-Phase BLDC 2-Phase St...This design supports 2 motor systems:· 3-Phase BLDC· 2-Phase Stepping MotorSheet.466Sheet.467 4 444Sheet.470Connector 1.164.471Connector 1.164.472Connector 1.164.475Connector 1.164.476Resistor - Fixed.477Sheet.478Sheet.479Sheet.480Sheet.481Sheet.482Sheet.483Connector 1.484Connector 1.485Sheet.486Connector 1.164.487Connector 1.164.488 ResolverResolverResolverSheet.4925V <100mA5V <100mA5V <100mASheet.495Sheet.496Sheet.497 4 444Sheet.500Motor.502Sheet.503Sheet.504MMRDC-IC* 1RDC-IC*RDC-IC*Sheet.506Sheet.507Sheet.509 ResolverResolverResolverSheet.513Sheet.514Sheet.515Sheet.521Connector 1.164.523TimerTimerTimerSheet.613To MCUTo MCUTo MCU 6666Sheet.626Sheet.627Connector 1.164.629Sheet.635Connector 1.164.636Sheet.637Sheet.638 2 222Sheet.641 2 222Sheet.644 2 222Sheet.647Connector 1.164.648Connector 1.164.64924V24V24VSheet.656* RDC: Resolver Digital Converter ** Necessary for Decay Control* RDC: Resolver Digital Converter ** Necessary for Decay Cont...* RDC: Resolver Digital Converter** Necessary for Decay ControlSheet.660Sheet.661Sheet.662Sheet.663Sheet.664Sheet.665MCU 2MCUMCU SCISCISCIPWMPWMPWMADCADCADCTimerTimerTimerSheet.666MCU 1MCUMCUSCISCISCISheet.667Smart Gate DriverSmart Gate DriverSmart Gate DriverGate DriverGate DriverGate DriverCurrent Sensing Amp.Current Sensing Amp.Current Sensing Amp. LDOLDOLDOOp Amp High Common Input**Op Amp High Common Input**Op AmpHigh Common Input**Op Amp High Common Input**Op Amp High Common Input**Op AmpHigh Common Input**RDC-IC* 2RDC-IC*RDC-IC*GreenPAK 1GreenPAKGreenPAKGreenPAK 2GreenPAKGreenPAKBuck RegulatorBuck RegulatorBuck RegulatorSheet.456Connector ArrowSheet.755Connector 1.756Notched ArrowSheet.765MOSFETMOSFETMOSFETSheet.714N-Channel MOSFET.575Sheet.716Sheet.717Sheet.718Sheet.719Sheet.720Sheet.721Sheet.722Sheet.723Sheet.724Sheet.725Sheet.726Sheet.727Sheet.728Sheet.729Connect.50Sheet.731Sheet.732Sheet.733N-Channel MOSFET.235Sheet.735Sheet.736Sheet.737Sheet.738Sheet.739Sheet.740Sheet.741Sheet.742Sheet.743Sheet.744Sheet.745Sheet.746Sheet.747Sheet.748Connect.50Sheet.750Sheet.751Sheet.752Sheet.766MOSFETMOSFETMOSFETSheet.675N-Channel MOSFET.575Sheet.677Sheet.678Sheet.679Sheet.680Sheet.681Sheet.682Sheet.683Sheet.684Sheet.685Sheet.686Sheet.687Sheet.688Sheet.689Sheet.690Connect.50Sheet.692Sheet.693Sheet.694N-Channel MOSFET.235Sheet.696Sheet.697Sheet.698Sheet.699Sheet.700Sheet.701Sheet.702Sheet.703Sheet.704Sheet.705Sheet.706Sheet.707Sheet.708Sheet.709Connect.50Sheet.711Sheet.712Sheet.713Sheet.767MOSFETMOSFETMOSFETSheet.674N-Channel MOSFET.575Sheet.576Sheet.577Sheet.578Sheet.579Sheet.580Sheet.581Sheet.582Sheet.583Sheet.584Sheet.585Sheet.586Sheet.587Sheet.588Sheet.589Connect.50Sheet.591Sheet.592Sheet.593N-Channel MOSFET.235Sheet.595Sheet.596Sheet.597Sheet.598Sheet.599Sheet.600Sheet.601Sheet.602Sheet.603Sheet.604Sheet.605Sheet.606Sheet.607Sheet.608Connect.50Sheet.610Sheet.611Sheet.612
Exiting Interactive Block Diagram

Support