Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Compliant with Universal Serial Bus 3.0 Specification Revision 1.0, which is released by USB Implementers Forum, Inc.
    • Low-Speed (1.5Mbps) / Full-Speed (12Mbps) / High-Speed (480Mbps) / SuperSpeed (5Gbps)
    • USB-IF Certified: TID (Test ID) = 330000024
  • USB ports: 1 upstream port, 4 downstream ports
  • VDD: 3.3V, 1.05V
  • Clock: 24MHz Xtal clock input
  • Package: 76-pin QFN (9mm x 9mm)
  • Ta: 0 °C to 70 °C

Description

The µPD720210 is a 4-port USB 3.0 hub controller, which complies with the Universal Serial Bus 3.0 Specification and is compatible with Renesas’ industry-standard host controllers. The controller provides four downstream USB ports. Each of these ports is fully backward compatible with all previous versions of USB LS (Low-Speed) / FS (Full-Speed) / HS (High-Speed) / SS (SuperSpeed) operation.

The μPD720210 comes in a 76-pin QFN package and integrates commonly required external components such as voltage regulators. Therefore, overall system bill of materials cost is reduced.

Package Options

Lead Count (#)
76

Applications

  • Standalone hub, monitor hub, PC docking station
  • Hub integrated in PC
  • Digital TV, Blu-ray recorder, Set-top box
  • USB storage device, network attached storage (NAS)

Applied Filters: