Skip to main content
Renesas Electronics Corporation
Order Now

Overview

The μPD720210 is a 4-port USB 3.0 hub controller that complies with the Universal Serial Bus (USB) Specification Revision 3.0 and operates at up to 5Gbps. The device incorporates Renesas' market-proven design expertise in USB 3.0 interface technologies and market-proven USB 3.0 hub core. The device is fully compatible with all prior versions of the USB spec and 100% compatible with Renesas' industry-standard USB 3.0 host controller. It comes in a small 76-pin QFN package and integrates several commonly required external components, making it ideally suited for applications with limited PCB space. In addition, μPD720210 incorporates our low-power technologies and supports all mainstream battery charging specifications.

The RTKA720210DE0000BU (previously named ET-uPD720210-0001) 4-Port USB 3.0 Hub uses the µPD720210K8-BAF-A USB hub controller. This plug-and-play hub expands four USB 3.0 ports from a PC's USB 3.x port. No specific driver is required for a common OS.

Features

  • Compliant with Universal Serial Bus 3.0 Specification Revision 1.0
    • Supports the following speed data rates: Low-speed (1.5Mbps), Full-speed (12Mbps), High-speed (480Mbps), SuperSpeed (5Gbps)
    • μPD720210 supports up to 4 downstream ports for all speeds
    • Supports USB 3.0 link power management (U0/U1/U2/U3)
    • Supports USB 2.0 link power management (LPM: L0/L1/L2/L3)
  • Supports Serial Peripheral Interface (SPI) type ROM for firmware
  • VBUS control
    • Individual overcurrent detection
    • Individual power control
  • Power supply
    • Single 5V power supply
    • Power regulator for 3.3V from 5V input, and 1.05V from 5V input
  • System clock: 24MHz crystal

Products in the Design

Sample & Buy

RTKA720210DE0000BU Reference Design Board

RTKA720210DE0000BU

Active

Support

Support Communities

  1. UPD720210K固件相关问题?

    Dears 请教一下: UPD720210K8-BAF-A的官方固件是LINUX的吗? thx

    Dec 22, 2025