Overview
Description
Renesas Starter Kit+ for RZ/N2L is for evaluation or development using the RZ/N2L MPU.
With the on-board emulator, you can start evaluation by simply connecting the bundled cable with your PC. This product has rich functional ICs such as Gigabit Ethernet PHY and Octal Flash, you can fully evaluate functions without an extension board.
Features
- On-board RZ/N2L MPU 225-pin (R9A07G084M04GBG)
- Rich functional ICs such as Gigabit Ethernet PHY and Octal Flash are mounted, so functions of target MPU can be fully evaluated
- Generic interfaces such as Pmod™/Grove®/Qwiic®/mikroBUS™
- Pin headers for external extension enable you to evaluate many use cases
- Emulator circuit is mounted, and program debugging can be started by simply connecting USB cable to PC (two USB cables are included, one for emulator and the other for power supply)
- Renesas IDE e² studio and Flexible Software Package (FSP) for RZ/N2L are available
Applications
Design & Development
Videos & Training
This video explains the Sample Program setup procedure for ModbusTCP slave functionalities with Renesas RZ/N2L. Includes steps to confirm slave behavior and stack features using the included tool. For more information, refer to the Sample program: RZ/N2L Group Modbus TCP Sample Program.
Related Resources
Additional Videos
Partners
Zephyr Project
The Zephyr Project is an open-source, scalable real-time operating system (RTOS) designed for resource-constrained embedded systems and supports a wide range of hardware architectures and development boards. For the Renesas RZ/N2L Starter Kit, Zephyr provides focused documentation covering board features, supported peripherals, and basic build, flashing, and debugging workflows to help developers quickly get started.
Resources
Support
Support Communities
- RZN2L EtherCAT demonstrate cannt connected to Twincat3
2、I downloaded the project from Renesas: r01an6523xx0100-rzn2l-ethercat-package.zip and follow the manual :r01an6178ej0100-rzn2l-ecat.pdf。However, there is a problem in section 4.2 :4.2 Add Driver the board already running but 6.1 Scanning I/O Devices failed click ok searched nothing ...
Dec 5, 2022
Knowledge Base
- RZ/N2L cannot access EEPROM on the RZ/N2L RSK board. What could be the cause?
Last Updated: 02/07/2023 Question: RZ/N2L cannot access EEPROM on the RZ/N2L RSK board. What could be the cause? Answer: There are two types of EEPROM sizes: 16kbit and 32kbit. Please refer to the following and configure the software settings according to the ...
Feb 7, 2023