Power Meter with RF Communications
The Wi-SUN Alliance provides sub-GHz communication standards for automatic meter reading (AMR) applications, as well as smart home appliance applications, due to their low power consumption and smart network connection.
The Power Meter with RF Communications solution uses a combination of the Renesas RL78/G1H MCU with a sub-GHz radio, an RX651 MCU, and RF products such as the F1420 PA and the F2914 switch. The ISL85413 buck converter ensures a stable voltage supply for applications where RF transmission, multiple peer accessing and networking communication are required.
The 16-bit RL78/G1H acts as an RF transceiver to transmit and receive the data from the antenna. The signal is then amplified by an LNA or a PA. The entire process is fully compliant with the Wi-SUN Alliance-based PAN/FAN profile (IEEE802.15.4g/4e).
Key Features
- Full solution level support for the Wi-SUN standard
- Provide hardware package design support
- High output power and receive performance
Microcontroller
Product | Description | Featured Document | Ordering |
---|---|---|---|
RX651 | RXv2 core with up to 2MB Flash memory, high integration, general purpose MCU | Datasheet | Select Specific Device |
RL78/G1H | Low power sub-GHz wireless communication MCU | RL78/G1H Hardware User's Manual | Select Specific Device |
Modem IC
Product | Description | Featured Document | Ordering |
---|---|---|---|
R9A06G037 | High performance narrow band power line communication modem IC | Datasheet | Contact Sales |
Buck Regulator
Product | Description | Featured Document | Ordering |
---|---|---|---|
ISL85413 | Wide VIN 300mA synchronous buck regulator | Datasheet | Buy/Sample |
RF Switch
Product | Description | Featured Document | Ordering |
---|---|---|---|
F2914 | High reliability SP4T RF switch | Datasheet | Buy/Sample |
RF Amplifier
Product | Description | Featured Document | Ordering |
---|---|---|---|
F1420 | RF amplifier 700MHz to 1.1GHz | Datasheet | Buy/Sample |
Renesas and IDT’s complementary product portfolios work together to deliver comprehensive solutions to our customers. This is just the beginning, with the combination of the Renesas and IDT development teams, there will more integrated solutions that provide significant advantages over traditional solutions.
See the benefits immediately with our “Winning Combinations” solutions