Overview
Description
With increasing demands for automated meter reading (AMR) capabilities in water, heat, and gas meters, many utilities are opting for MID-certified "plug-and-play" retrofit modules for existing mechanical meters. This approach offers a viable alternative to completely replacing them with electronic meters before their lifespan ends.
The following concept was developed for a mechanical water retrofit module, but its operation is media-agnostic (applicable to heat and gas) and fully compatible with electronic direct drive meters (without a mechanical gearbox).
System Benefits:
- The flexible low-power MCU options reduce BOM, enabling single-chip functionality for various meter types:
- Mechanical/retrofitting meters: run both metrology (measuring energy, water, or gas) and application (communication protocol, data processing) functions in a simplified, retrofit design with a low-cost MCU.
- Meters with electronic display: provide a meter interface for an improved user experience with reduced external components, using an MCU with an on-chip LCD controller.
- The flexible design supports the use of other Renesas MCUs to adapt to future market trends, especially for complex communication schemes.
- The buck-boost DC/DC converter enhances RF transceiver operability and significantly extends the system's lifetime by efficiently utilizing the battery's capacity.
Test This Board Remotely
Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
https://labonthecloud.renesas.com/free-pass/amr-retrofit-module/47
MCU
Products
Buck-Boost
Products
Exiting Interactive Block Diagram
Resources
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.