Overview

Description

The generation of digital metadata from the acquisition, process, analysis, and understanding of visual requires a high-performance MPU with artificial intelligence (AI). This System on Module (SoM) solution from Renesas enables designers to manage these critical decision processes. Unlike a single-board computer, an SoM serves a special function, keeping the baseboard costs low as well as making it easier to enhance an embedded computer application.

System Benefits:

  • High-performance dual core Arm® Cortex®-A53 MPU
  • Dedicated high-speed hardware AI inference (DRP-AI)
  • SMARC 2.1 compliant design
Image

Comparison

Applications

Applications

  • Vision Applications
  • Smart Camera Sensor
  • Embedded mobile mesh networks
  • Scalable industrial embedded computers