Skip to main content

Intelligent Camera System

Overview

Description

This system delivers a high-efficiency image recognition engine, functional safety (FuSa) features, and a high level of integration to support applications such as front cameras, surround view, and LiDAR systems, meeting New Car Assessment Program (NCAP) criteria.

System Benefits:

  • Enables advanced video processing and image recognition with the R-Car V3M system-on-chip (SoC), featuring an image recognition engine, optimized performance-to-power balance, and dual Arm® Cortex®-A53 and Cortex-R7 cores.
  • Flexible power design supports a wide range of multicore SoCs, integrating full power rail management and multiple sleep modes for system optimization.
  • Reduces R&D costs and development time with PMICs verified for R-Car automotive SoCs.

Comparison

Applications

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
AS-236 AS236 AS236 AS236 Memory Memory Memory Connector Arrow Memory QSPI Memory QSPI Memory QSPI Connector Arrow.131 Memory eMMC Memory eMMC Memory eMMC Connector Arrow.135 LVDS Out LVDS Out LVDS Out Connector Arrow.139 Connector Arrow.143 EtherAVB EtherAVB EtherAVB Connector Arrow.147 GEther GEther GEther Connector Arrow.151 Dual component.277 Component block.631 CSI IN CSI IN CSI IN HDMI HDMI HDMI Connector Arrow.160 Connector double arrow Connector double arrow.168 Connector double arrow.169 Connector double arrow.170 Connector Arrow.171 Sheet.185 12V Battery 12V Battery 12V Battery 12V Battery 12V Battery 12V Battery 12V Battery 12V Battery PMIC PMIC PMIC Connector Arrow.188 Connector Arrow.189 PCIe 1 PCIe PCIe I2C x2 I2C x2 I2C x2 SCIF 1 SCIF SCIF DigRF DigRF DigRF SoC R-Car V3M SoC R-Car V3M SoC R-Car V3M SoC R-Car V3M DBSC DBSC DBSC QSPI QSPI QSPI MMC MMC MMC LVDS LVDS LVDS CSI2 CSI2 CSI2 RGMII/MII RGMII/MII RGMII/MII RGMII RGMII RGMII VCC VCC VCC PCIe 2 PCIe PCIe DifRF DifRF DifRF SCIF 2 SCIF SCIF I2C I2C I2C DC/DC DC/DC DC/DC
Exiting Interactive Block Diagram

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse FAQs

FAQs

Browse our knowledge base of common questions and answers.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?

Resources