Overview
This development board delivers a high-efficiency image recognition engine, functional safety features and a high level of integration to implement both front camera applications, and surround view or LiDAR systems meeting NCAP (New Car Assessment Program) evaluation criteria.
For quick start information, please visit the Linux wiki page for the Renesas R-Car V3M Eagle board (RTP0RC77970SEB0010S).
Features
- Complete hardware and software development kit for ADAS and automated driving applications
- R-Car V3M: Image recognition engine with an optimized performance-to-power balance and the dual Arm® Cortex R-A53 and Cortex-R7 enable advanced video processing and image recognition
- Reduce R&D cost and development time using verified PMICs with R-Car
- Provides a versatile image processing system that supports a variety of inputs and outputs, equipped with 2 CSI2 camera interface channels, 2 RGMII Ethernet channels, and LVDS image output
Applications
AutomotiveSample & Buy
RTP0RC77970SEB0010S
Active| ECCN (US): | 3A991.a.2 |
| HTS (US): | 8471.50.0150 |
Application Block Diagrams
| Intelligent Camera System Intelligent camera system with image recognition and FuSa for NCAP-compliant automotive use cases. |
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.