Skip to main content
Renesas Electronics Corporation

Overview

The RAJ306101 Renesas Solution Starter Kit (RTK0EMXAH0S00020BJ) is used for evaluating BLDC motor systems using the RAJ306101 general-purpose motor control IC. RAJ306101 combines a smart gate driver (RAA306012) and an MCU (RX13T) in a single package. It consists of a board with RAJ306101 mounted, a small 24V motor, and a connecting cable.

The RAJ306101 is initially equipped with sample code for sensorless vector control, and basic evaluation of motor control can be performed simply by connecting a 24V DC power supply and the attached motor. The integrated MCU operating voltage is selectable 3.3V or 5V. In addition, it is possible to connect and evaluate a motor and MOSFET prepared by the user.

BLDC motors have different control requirements than standard brush motors. Refer to our BLDC Motor Control Algorithms page for additional information and guidelines.

Features

  • Easy to start motor control evaluation with RAJ306101
    • Reference firmware has already been written on the RAJ306101. By connecting the attached small motor to the board and supplying power, evaluation can be started immediately.
  • High expandability and operability via a small board (size: 140mm × 180mm)
    • The board is small and easy to operate, and switches, potentiometers, LEDs, and thermistors are mounted, their functions can be used by using the user program.
  • Connectable to the external MOSFET board
    • By setting the selection resistors, it is possible to select mounted MOSFET and external MOSFET.
  • Various sample code is available for basic motor drive
    • Sample code of basic control required for BLDC motor control can be downloaded from the website.
      • Sensorless vector control
      • Sensorless 120-degree conducting control
  • Renesas Motor Workbench support (PC tool for waveform display)

Products in the Design

Sample & Buy

RAJ306101 General-Purpose Motor Control IC Solution Starter Kit

RTK0EMXAH0S00020BJ

Obsolete
Pb (Lead) Free:No

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?