Overview
Description
The RH850/C1M-A Starter Kit serves as a simple and easy to use platform for evaluating the features and performance of Renesas 32-bit RH850/C1M-A2 microcontrollers.
Features
- Connections for on-chip debugging and flash memory programming
- Renesas E1 OCD Emulator included
- Access to all microcontroller I/O pins
- User interaction through the potentiometers, buttons, and LEDs
- Serial interface connections:
- 1x USB/UART
- 1x LIN/SENT
- 2x CAN-FD
- Power supply by an external power supply unit (included, 12V DC input)
- Motor control features:
- Access to R/D (resolver-to-digital) converter
- Output for motor control signals
- Inputs for resolver signals for motor control
Applications
Design & Development
Resources
Support
Support Communities
- Y-ASK-RH850C1M-A2 - R7F701275 Microcontroller debugging
Hello, i am using Y-ASK-RH850C1M-A2 stater kit, After creating a new project, I select E1 emulator debugging tool for download the code but it's show error and there is no boot.asm file. can you share the project creating procedure of Y-ASK-RH850C1M-A2 - R7F701275 ...
Jan 18, 2024 - Y-ASK-RH850C1M-A2 - R7F701275 Microcontroller configuration
Hello sir, I am using Y-ASK-RH850C1M-A2 (R7F701275 Microcontroller) , I followed the configuration procedure pdf of Y-ASK-RH850C1M-A2 , in that pdf they mentioned the below settings procedure i have attached in figure 1. After i create the project, But my project file not matching actual procedure ...
Jan 8, 2024 - RH850 / smart configurator integration with RSCAN communication sample code
Hi team, Currently i am working on the "RH850/F1KM-S4 Starter Kit". we are using the RH850 / smart configurator, but it does not support RSCAN driver code generation, we are planning to use remaining modules to generate driver code using the smart configurator. please share same sample ...
Nov 9, 2023