Skip to main content
Renesas Electronics Corporation

Overview

Description

The Fast Prototyping Board for the RL78 Family comes equipped with an RL78 Family microcontroller and is an evaluation board specialized for prototype development for a variety of applications. It has a built-in emulator circuit that is equivalent to an E2 Emulator Lite, so you can write and debug programs without additional tools. In addition, with Arduino and Pmod™ interfaces included as standard and through-hole access to all pins of the microcontroller, and so on, it has high expandability.

Features

  • Equipped with an RL78 family 8/16-bit microcontroller
  • Built-in emulator circuit equivalent to an E2 emulator Lite for program debugging/writing
  • Through-holes with access to all of the pins of the microcontroller
  • Arduino and Pmod™ interfaces come standard (some products have an Arduino interface only)
  • Support for various RL78 software and tools
  • Watch the Getting Started with RL78 Fast Prototyping Board guide video

Applications

Documentation

Design & Development

Software & Tools

Sample Code

Related Boards & Kits

Product Options

Applied Filters:

Videos & Training

Support

Support Communities

  1. The RL78-FPB-RL78L23 board is facing an issue in reading the input status.

    Hi community, I’m facing an issue while reading input on my RL78L23 development board. Below, I’ve included my full code—please guide me. #include "iodefine.h" #include void Clock_Init(void) { /* 1. Enable HOCO */ CSC &= ~0x01U; // HIOSTOP = 0 → HOCO ...

    Mar 24, 2026
  2. FPB-RL78L23: LED on P6.2 (pin 8) not blinking after flashing code

    Hello, I have an FPB-RL78L23 Renesas development kit. I connected an external LED to the board: one leg of the LED goes to GND and the other leg is connected to pin 8. My goal is simply to make the LED blink. I wrote the following code and attempted ...

    Nov 18, 2025
  3. FPB-RL78L23: LED on P6.2 (pin 8) not blinking after flashing code

    Hello, I have an FPB-RL78L23 Renesas development kit. I connected an external LED to the board: one leg of the LED goes to GND and the other leg is connected to pin 8. My goal is simply to make the LED blink. I wrote the following code and attempted ...

    Nov 18, 2025
View All Results from Support Communities (11)
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.