Overview

Description

The ISL81601DEMO2Z demonstration board features the ISL81601 and RL78/G14. The ISL81601 is a 60V high voltage synchronous buck-boost controller. The RL78/G14 is a 28 pin MCU that offers digital control and measurement for charge and discharge functions. The ISL81601DEMO2Z can adjust the input voltage and reverse current for charging, and can also adjust the output voltage and output current for discharging online.The ISL28022 is also used on this board to provide high accuracy voltage and current sensing and report to RL78 with IIC line. The ISL81601DEMO2Z can also report input and output voltage and current with high accuracy.

Features

  • Input 0V precharge power-up
  • Wide input range: 9V to 60V
  • Bidirectional operation
  • Output CC/CV control
  • Input CC/CV control
  • Online adjustable input and output setting and display using the GUI interface
  • Supports prebias output with soft-start
  • PGOOD indicator
  • OVP, OTP, and UVP protection

Applications

Applications

  • Charging and discharging 12V or 48V battery systems

Documentation

Type Title Date
Manual - Hardware PDF 3.59 MB
Datasheet PDF 2.30 MB 日本語
Manual - Development Tools PDF 397 KB
3 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Software Log in to Download ZIP 702 KB
Software & Tools - Software Log in to Download ZIP 702 KB
PCB Design Files ZIP 1.14 MB
3 items

Related Boards & Kits

Boards & Kits