Skip to main content
Renesas Electronics Corporation

Overview

The ISL81601DEMO2Z demonstration board features the ISL81601 and RL78/G14. The ISL81601 is a 60V high-voltage synchronous buck-boost controller. The RL78/G14 is a 28-pin MCU that offers digital control and measurement for charge and discharge functions. The ISL81601DEMO2Z can adjust the input voltage and reverse current for charging, and can also adjust the output voltage and output current for discharging online. The ISL28022 is also used on this board to provide high-accuracy voltage and current sensing and report to the RL78 with the IIC line. The ISL81601DEMO2Z can also report input and output voltage and current with high accuracy.

Features

  • Input 0V precharge power-up
  • Wide input range: 9V to 60V
  • Bidirectional operation
  • Output CC/CV control
  • Input CC/CV control
  • Online adjustable input and output setting and display using the GUI interface
  • Supports prebias output with soft-start
  • PGOOD indicator
  • OVP, OTP, and UVP protection

Products in the Design

Sample & Buy

ISL81601DEMO2Z 60V Bidirectional 4-Switch Synchronous Buck-Boost Controller Demonstration Board - Top

ISL81601DEMO2Z
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
Parallelable 60V Synchronous Buck-Boost Controller with 32V to 60V Vin Range and 48V 10A Output Evaluation Board

Evaluate wide‑input, high‑voltage buck‑boost conversion with support for parallel operation. Designed for flexible and scalable power architectures.
Recommended Documents:

Support

Support Communities

  1. ISL81601DEMO2Z 3-parallel and EOL

    Hello,We are planning to connect three controllers in parallel after the demo board and control them via a microcontroller. We have a question regarding the current sharing mechanism:Can we handle the current sharing entirely within the uC by simply dividing and assigning the target current per controller (e ...

    Jun 24, 2026
  2. ISL81601DEMO2Z / UART communication issue to the board from PC

    Dear Community,I've purchased several ISL81601DEMO2Z boards which are running with a RL78G14 MCU.Based on the source code of the board in C and the code of the GUI in C#, I'm trying to remake a code in Python to control the boards. The objective is ...

    Mar 14, 2025
  3. Flashing ISL81601DEMO2Z with RFP issue

    Hello Everyone,I was testing the ISL81601DEMO2Z demo board. While attempting to flash the ".mot" file on the ISL81601DEMO2Z with the Renesas flash programmer, the error message in the attached image pops up. how do I fix this?

    Feb 11, 2025
View All Results from Support Communities (7)