The Arm®-based RZ/N series MPU is a family of scalable and performant communication devices to easily implement multiple industrial Ethernet protocols including TSN, and redundant network technologies for industrial systems. Equipped with Gigabit switch to easily connect to the network protocols, and rich peripherals to support various applications needs in Industrial Ethernet.
Partner Solutions
Partner products and services that support the RZ/N series can speed up your design and get to market faster.
Target Applications
- PLC
- Ethernet switch
- Remote I/O
- Sensor hub
- Industrial gateway
- Industrial motor drive
- Inverter
- AC servo
- Industrial Ethernet unit/module
- Motion Controller
- CNC
RZ/N Processors
| Group | Description |
|---|---|
| RZ/N2H | Advanced MPU Delivers High-Performance Application Processing and Real-Time Operation with Industrial Ethernet |
| RZ/N2L | Integrated TSN-Compliant 3-Port Gigabit Ethernet Switch Enables Various Industrial Applications to Easily Implement Industrial Ethernet and TSN |
| RZ/N1D | Microprocessors Featuring 5 Ethernet Ports and Latest Redundancy Protocol for Industrial Network Master Devices |
| RZ/N1S | Microprocessors Optimized for Small PLC and HMI; Reduces Peripheral Components and Adaptable for Gateway, Sensor Hub |
| RZ/N1L | Microprocessors with Dedicated Protocol H/W (EtherCAT/Sercos III) + R-IN Engine Covering Major Industrial Protocols |
Specification Summary
| Specifications | RZ/N2H | RZ/N2L |
|---|---|---|
| Cortex-A55 | 1.2GHz x 4 | - |
| Cortex-R52 | 1.0GHz x 2 | 400MHz |
| Network features | 4 Ether ports 3 GMAC Ethernet switch EtherCAT slave controller | 3 Ether ports 1 GMAC Ethernet Switch EtherCAT slave controller |
| Motor control PWM | 45ch Supports 9 axes | 9ch Supports 2 axes |
| Absolute encoder interface | 16ch | - |
| DDR | LPDDR4 3200 32-bit | - |
| PCIe | Gen3 2-lane | - |
| HMI | Parallel RGB | - |
| Package | FBGA729 | FBGA225/121 |
Videos
Learn more about RZ/N2L features, and the benefits it brings to accelerate industrial network implementation in your designs.



