Overview

Description

This design features built-in USB 3.0, PCI Express and Gigabit-Ethernet interfaces, which are ideal for high-end human machine interface (HMI) applications, as well as image identification and authentication. It includes RZ/G2M embedded processors equipped with dual-core Arm® Cortex®-A57 (1.5GHz) and Arm Cortex-A53 (1.2GHz) CPUs, a DDR interface with one 64-bit LPDDR4 channels, a 3D graphics engine (PowerVR GX6250 at 600MHz), and two dedicated channels of hardware supporting encoding and decoding of 4K video.

System Benefits:

  • Highest level of computing performance
  • 4K compatible H.265 decoder, H.264 decoder/encoder installed
  • Equipped with 3DGfx engine PowerVR ideal for embedded devices
  • Optimized power solution for RZ-G2M