Utilizing a small pen form factor, this design operates as a hand-held scanner with optical character recognition (OCR). The pen not only captures and stores the characters available for download, but it can also read the words to you via a small built-in speaker. The heart of this design is the RL78/G14, an industry-leading lowest power MCU. The MCU interfaces to the image sensor and a micro-SD card as well as controls the volume of the speaker via a digitally controlled potentiometer. Additionally, the pen is powered off a rechargeable battery, which is charged via the ISL9205 battery charger.
Key Features:
- Scans with OCR and captures data on micro SD card
- Reads captured sentences back via a built-in speaker
- Operates on very low current and enables long battery life
- Small form factor with rechargeable battery via the USB interface
Related Products
Product | Description | Featured Document | Ordering |
---|---|---|---|
Microcontroller | |||
RL78/G14 | Low power consumption, high function general-purpose microcontrollers | RL78/G14 Hardware User's Manual | Select Specific Device |
LDO | |||
ISL9001A | LDO with low supply current, high PSRR | Datasheet | Buy / Sample |
Battery Charger | |||
ISL9205 | Li-ion battery charger | Datasheet | Buy / Sample |
Potentiometer | |||
ISL22316 | Digitally controlled potentiometer (XDCP) with I2C bus interface | Datasheet | Buy / Sample |