Overview
Description
This complete automotive battery management system (BMS) is designed for up to 70 series-connected Li-ion cells. The MCU and multi-cell Li-ion battery management devices monitor cell voltage, pack temperature, and current, detect faults, and control cell balancing.
System Benefits:
- Delivers superior BMS accuracy with 2mV precision and six sigma long-term drift (LTD), enhancing driving range and battery life.
- Offers low BOM cost and optimized FuSa, EMI/EMC, and hot plug design, reducing R&D effort. Compatible with the RH850 automotive MCU family, which includes dedicated drivers and BMS software.
- Accelerates ASIL software development with a complex device driver (CDD) that manages BMS measurements and functional safety (FuSa) features.
- Ensures functional safety up to ASIL D and includes advanced security features.
- Features an intelligent power device for external load control.
Comparison
Applications
Test This Board Remotely
Battery Management
Products
Battery Management
Products
Battery Management
Products
Photocouplers
Products
Battery Management
Products
PMIC
Products
MCU
Products
Intelligent Power Device
Products
Intelligent Power Device
Products
Intelligent Power Device
Products
Software
Software & Tool Pages
| Software title
|
Software type
|
Company
|
|---|---|---|
| Automotive BMS Application Model & Software BMS application models and software reduce the effort and time required to develop applications to estimate State Of Charge and State Of Health.
|
Software Package | Renesas |
1 item
|
||
Support
Support Communities
Knowledge Base
Videos & Training
In electric vehicles today, there are two key parameters, the state of health and the state of charge. Renesas' Battery Management Solution (BMS) device supports these parameters. This demonstration highlights Renesas' ISL78714 automotive-grade Li-ion battery manager IC and the RH850/P1M 32-bit automotive microcontroller (MCU). In addition to the ISL78714 battery manager IC and RH850 MCU, the demo board is supported by a host of other Renesas products including the RAA270005 power management IC (PMIC), RV1S2752Q photocoupler, and the uPD166031A/32/33/34 and RAJ2800024/34/44 integrated power devices (IPDs).
News & Blog Posts
Blog Post
Jan 17, 2023
|
Blog Post
Jul 29, 2022
|