Skip to main content
Renesas Electronics Corporation

Features

  • CPU Core:
    • 160/240MHz core x1 (Inc. Lockstep dual core x1)
    • 80MHz core x1 (Peripheral Control core x1)
    • FPU x1
  • Clock:
    • Main Oscillator: 20 MHz,
    • PLL with selectable SSCG mode: 240/160 MHz
    • PLL without SSCG mode: 80 MHz
    • On-chip low-speed oscillator: 240 kHz
  • Data transfer function : DMAC / DTS
  • Timers : Engine Control Timer (ATU-IV), Autonomous pulse adapter (APA), Motor Control Timer (TSG2), Timer Option (TAPA)
  • Analog:
    • SAR A/D Converter 36 ch, 2 modules
    • Delta-Sigma A/D Converter 2 ch, 2 modules
  • Communication interfaces :
    • Serial Communication Interface (SCI3) 4 ch
    • Clock Synchronous Serial Interface(CSIH) 3 ch
    • High-Speed Bus (RHSB) 1 ch
    • LIN/Master (RLIN2) 1 ch, CAN 4 ch
  • Digital Filter Engine (DFE) 16 ch, 1 units
  • Power Supply Voltage:
    • 1.15 - 1.35 V (CPU core);
    • 3.0 - 3.6 V / 4.5 - 5.5 V (I/O, System, AD converter)
  • Temperature: Tj= -40 - +150°C

Description

The RH850/E1L Safe and secure high-end microcontroller for powertrain (function-reduced version of RH850/E1M-S) with many built-in functions for realizing functional safety (ISO 26262). It is a function-reduced version of the RH850/E1M-S. The RH850/E1L microcontroller has a maximum operating frequency of 240MHz. With two A/D converters (SAR and delta-sigma), a digital filter engine, an advanced timer unit (ATU-IV), and more, this MCU realizes high-precision complex powertrain control. Many functions for realizing functional safety (ISO 26262) are built in, helping to simplify the certification process.

Parameters

AttributesValue
Main CPUG3M
Program Memory (KB)2048
RAM (KB)160, 192
Carrier TypeTray
Supply Voltage (V)3 - 5.5
I/O Ports74, 101
DRAM I/FNo
3D GPUNo
Temp. Range (°C)-40 to +150
Ethernet speedNo
Ethernet (ch)0
EtherCat (ch) (#)0
USB FS (host ch/device ch)( 0 / 0 )
USB HS (host ch/device ch)( 0 / 0 )
USB SS (host ch/device ch)( 0 / 0 )
PCI Express (generation and ch)No
SCI or UART (ch)0
SPI (ch)3
CAN (ch)4
CAN-FD (ch)0
WirelessNo
SDHI (ch)0
PWM Output (pin#)0
32-Bit Timer (ch)0, 75
16-Bit Timer (ch) (#)0, 28
8-Bit Timer (ch)0
Standby operable timerNo
Asynchronous General Purpose Timer / Interval Timer (ch)0
16-Bit A/D Converter (ch)0
14-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)36
10-Bit A/D Converter (ch)0
24-Bit Sigma-Delta A/D Converter (ch)2
16-Bit D/A Converter (ch)0
12-Bit D/A Converter (ch)0
10-Bit D/A Converter (ch) (#)0
8-Bit D/A Converter (ch)0
Capacitive Touch Sensing Unit (ch)0
Graphics LCD ControllerNo
MIPI Interfaces (CSI) (ch)0
Image CodecNo
Segment LCD ControllerNo
Security & EncryptionNo

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
BGA25217 x 17 x 22520.8
FBGA17 x 17 x 22520.8
QFP14420 x 20 x 1.71440.5
QFP17624 x 24 x 1.71760.5

Applications

  • Automotive Powertrain

Applied Filters: