メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

特長

  • Tx/Rx
    • Input/Output pins of the CAN module
  • Protocol controller
    • Handles CAN protocol processing such as bus arbitration, bit timing at transmission and reception, stuffing, error handling, etc.
  • Acceptance filter
    • Performs filtering of received messages. The entries in the Acceptance filter list RAM are used for the filtering process.
  • Two timers
    • Reception timestamp function
    • Transmission separation time for First In, First Out (FIFO) buffers
  • Acceptance Filter List RAM
    • This RAM is used to store message acceptance filtering entries for all channels. Each acceptance filter entry has an individual ID, data length code, payload data, a message pointer for an upper-layer application usage, and a message direction pointer. The Acceptance Filter List RAM (AFLRAM) is divided into two parts to accelerate the AFL access process.
  • Message Buffer RAM
    • This RAM is used to store messages for reception and for transmission using a normal message buffer or a FIFO buffer. Each message entry has an individual ID, data length code, payload data, a message pointer for an upper-layer application usage, and a time stamp.

説明

Renesas' Multi-Channel CAN FD Controller IP can be used to embed multiple CAN channels (2, 4, 6, and 8-channel versions are available). Each CAN channel can be configured to CAN FD or classic CAN and transmit and receive both message formats: the standard identifier (ID), which is 11 bits, and the 29-bit extended ID. This IP is compliant with ISO 11898-1 (2015) specifications.

パラメータ

属性値
ProtocolCAN FD
FunctionController
ProcessSoft macro
InterfaceAMBA® APB
Number of Channels2, 4, 6, or 8
Part NumberStatusProtocolFunctionProcessInterfaceNumber of Channels
UCIAPRCN0140ActiveCAN FDControllerSoft macroAMBA® APB2, 4, 6, or 8
サポートコミュニティ

サポートコミュニティ

ルネサスエンジニアリングコミュニティの技術スタッフから迅速なオンライン技術サポートを受けることができます。
記事を参照する

ナレッジベース

ナレッジベースを参照して、役立つ記事、FAQ、その他の役立つリソースを入手してください。
サポートチケット

サポートチケット

技術的に深い内容や公開したくない内容のご質問はこちらです。