Drag here to set row groups
Drag here to set column labels
型名
説明
ブロック図
状態
在庫
サンプル
Rating
ADC
Analog Supply Voltage (V)
Channels (#)
Conversion Rate (Max) (kSPS)
Differential NonLinearity LSB
Integral NonLinearity LSB
Power Consumption (mW)
Resolution (bits)
SFDR (dBs)
Shutdown Mode
Temp. Range (°C)
TID LDR (krad(Si))
DSEE (MeV·cm2/mg)
Flow
Qualification Level
Die Sale Availability?
PROTO Availability?
Pkg. Type
Lead Count (#)
耐放射線8チャネル、14ビット、900/480kspsSAR A/Dコンバータ
アクティブ
サンプル入手可能
Space
SAR
4.5 - 5.5
8
900
0.2
0.4
90
14
100
No
-55 to +125°C
30, 50
43
RT Plastic
Radiation Tolerant Plastic
No
No
TQFP
48
耐放射線8チャネル14ビット900/480ksps SAR ADC
アクティブ
利用できません
Space
SAR
4.5 - 5.5
8
900
0.2
0.4
90
14
100
No
-55 to +125°C
75
86
RH Plastic
Class Pe
No
No
TQFP
48
Radiation Hardened 8-Channel 14-Bit 900/480kSPS SAR ADC
アクティブ
サンプル入手可能
Space
SAR
4.5 - 5.5
8
960
0.5
1
90
14
95
No
-55 to +125°C
75
86
RH Hermetic
Class Ve, EM
No
Yes
CFP
28
Complete, 12-Bit A/D Converters with Microprocessor Interface
アクティブ
サンプル入手可能
Harsh Environment
SAR
5
1
40
1
1
385
12
—
No
-55 to +125°C
—
—
Harsh Environment & MIL-STD-883
Standard
No
No
SBDIP
28
Low Power 12-Bit, 250MSPS ADC
アクティブ
利用できません
Harsh Environment
SAR
1.8
1
250
0.3
0.8
234
12
67
No
-55 to +125°C
—
—
Harsh Environment & MIL-STD-883
Standard
No
No
QFN
72
Complete, 12-Bit A/D Converters with Microprocessor Interface
—
アクティブ
サンプル入手可能
MIL-STD-883
SAR
5
1
40
1
1
385
12
—
No
-55 to +125°C
—
—
Harsh Environment & MIL-STD-883
Class Q
No
No
SBDIP
28
Complete, 12-Bit A/D Converters with Microprocessor Interface
—
アクティブ
サンプル入手可能
MIL-STD-883
SAR
5
1
67
1
1
515
12
—
No
-55 to +125°C
—
—
Harsh Environment & MIL-STD-883
Class Q
No
No
SBDIP
28
全て選択
型名
Enabled
型名
説明
Enabled
説明
状態
Enabled
状態
在庫
Enabled
在庫
サンプル
Enabled
サンプル
Rating
Enabled
Rating
ADC
Enabled
ADC
Analog Supply Voltage (V)
Enabled
Analog Supply Voltage (V)
Channels (#)
Enabled
Channels (#)
Conversion Rate (Max) (kSPS)
Enabled
Conversion Rate (Max) (kSPS)
Differential NonLinearity LSB
Enabled
Differential NonLinearity LSB
Integral NonLinearity LSB
Enabled
Integral NonLinearity LSB
Power Consumption (mW)
Enabled
Power Consumption (mW)
Resolution (bits)
Enabled
Resolution (bits)
SFDR (dBs)
Enabled
SFDR (dBs)
Shutdown Mode
Enabled
Shutdown Mode
Temp. Range (°C)
Enabled
Temp. Range (°C)
TID HDR (krad(Si))
Enabled
TID HDR (krad(Si))
TID LDR (krad(Si))
Enabled
TID LDR (krad(Si))
DSEE (MeV·cm2/mg)
Enabled
DSEE (MeV·cm2/mg)
Flow
Enabled
Flow
Qualification Level
Enabled
Qualification Level
Die Sale Availability?
Enabled
Die Sale Availability?
PROTO Availability?
Enabled
PROTO Availability?
Pkg. Type
Enabled
Pkg. Type
Lead Count (#)
Enabled
Lead Count (#)
to of
Page of
選択済の比較製品
5製品まで比較できます