メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

特長

  • Various Flash, ROM, and RAM variants are available
  • Excellent radio performance
  • Telephone answering machine
  • MIDI/Polyphonic ringtones
  • Embedded Class-D amplifier for full-duplex, hands-free operation
  • Voice over Internet Protocol (VoIP) support for Integrated Access Devices (IAD)
  • Integrated white LED driver
  • Text-to-speech supporting multiple languages
  • Software backward compatible with previous baseband/RF products
  • Easy to integrate DECT into IAD applications

説明

The SC14443 is a fully integrated, monolithic DECT/CAT-iq processor IC. Renesas' single-chip solutions feature a 16-bit CompactRISC™ microcontroller for general processing including power management and non-real-time MMI functionality. A powerful Gen2DSP core processes the audio streams and delivers the superior voice quality of the CAT-iq standard. This core also enables features such as telephone answering machine voice compression and advanced ringtones. A dedicated instruction processor (DIP) can be programmed for standard and customer-specific air protocols and provides support for the new CAT-iq frame format.

アプリケーション

  • Cordless phones
  • Cordless conference phones
  • Hotel phones
  • Headsets
  • Baby monitors
  • Cordless VoIP phones
Part NumberStatusSamplesStockPackage
SC14443PendingN/AOut of StockPackage