メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
車載用4A、高効率同期整流型降圧レギュレータ

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:SCQFN
Pkg. Code:LGG
Lead Count (#):22
Pkg. Dimensions (mm):4.0 x 4.0 x 0.90
Pitch (mm):0.5

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

製品スペック

Lead Count (#)22
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +125°C
Battery InterfaceNo
Bus Voltage (Max) (V)42
Comm. InterfaceN/A
Control TypeCurrent Mode
Country of AssemblyMALAYSIA, THAILAND
Country of Wafer FabricationTAIWAN
Device FunctionsPower supply
Duty Cycle (%)91.2 - 91.2
Function1-ch PMIC
GPIOs (#)0
IQ [Rail 1] (µA)1700
Input Voltage (Max) (V)42
Input Voltage (Max) [Rail 1]42
Input Voltage (Min) (V)4
Input Voltage (Min) [Rail 1] (V)4
Integrated Battery ChargerNo
Integrated step-down DC/DC Converter Channels (#)1
Length (mm)4
MOQ6000
Output Current (Max) [Rail 1] (A)4
Output Current Max (A)4
Output Voltage (Max) (V)5
Output Voltage (Max) [Rail 1] (V)5
Output Voltage (Min) (V)3.3
Output Voltage (Min) [Rail 1] (V)3.3
Outputs (#)1
PORYes
Parametric CategoryBuck Regulators (Integrated FETs)
Peak Efficiency (%)95
Pitch (mm)0.5
Pkg. Dimensions (mm)4.0 x 4.0 x 0.90
Pkg. TypeSCQFN
Processor NameR-CAR V3H
Processor SupplierRenesas
Product TypeSoC
Qualification LevelAutomotive
Quiescent Current2000 µA
SYNCH CapabilityNo
Step-up DC/DC converter Channels (#)0
Switching Frequency (KHz)2.2 - 2.2
Switching Frequency (MHz)0.44 - 2.2
Switching Frequency Range (Typical) (kHz)2200 - 2200
Target applicationsADAS
Thickness (mm)0.9
Topology [Rail 1]Buck
Total step-down DC/DC converter channels (#)1
Tstg (Max) (°C)150
Tstg (Min) (°C)-65
USB-Power ManagementNo
Width (mm)4

説明

RAA271050は車載グレード(AEC Q-100グレード1、ASIL C)4A同期整流型ステップダウン電圧レギュレータで、ハイサイドとローサイドのMOSFETが内蔵されています。 この降圧レギュレータは、5.0Vまたは3.3Vの出力電圧に対応します。 入力電圧範囲が4.5V~42Vで、さまざまなポイントオブロードアプリケーションに高効率のソリューションを提供します。 RAA271050は、高性能な電源ソリューションが必要なR-Car V3Hプロセッサ向けRAA271000システムPMICと一緒にコンパニオン製品のプライマリレギュレータとして使用可能です。