メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

産業用途向け電力供給

ルネサスは、産業用のアプリケーション向けに、高性能電源ソリューションの完全なポートフォリオを提供しています。これらのアプリケーションには、ファクトリオートメーション、産業用通信、照明および制御、ホーム/ビルオートメーション、スマートメータ、スマートアプライアンス、テレコム、およびクラウドが含まれますが、これらだけに留まりません。コネクティビティ、人工知能、機械学習の利用が増加し、持続可能性が重視されなか、ルネサスのパワー製品は、これらのアプリケーションに最適な多くの機能を提供します。これらの特長には、1VDC未満から480VACまでの広い入力電圧範囲、広い動作周波数、低EMI、低静止電流、低スイッチングおよび導通損失が含まれ、熱的に強化された小型パッケージに収められています。

ルネサスの電源製品は、マイクロプロセッサ、コントローラ、DSP、FPGAに電力を供給するのに最適で、タイミング、メモリ、モータドライブ、接続モジュール、オーディオなどのための多くの補助電源レールも同様です。これらの製品には、産業用アプリケーションの要求に応じて使用される48V、24V、または12Vなどから絶縁された出力電圧を得るACDC製品も含まれます。 これ以降の電圧は、DCDC(降圧、昇圧、および昇降圧)モノリシックレギュレータ、コントローラ、FETドライバ、および完全統合型電源モジュールにより、入力電圧が2V未満から120Vを超える範囲、また、<1Wから約1kWの電力を供給することで、完全なポートフォリオが提供されます。

ルネサスのパワー製品を簡単に選択できるように、実用的な産業用ソリューションで製品を評価するための複数のハードウェアがあります。 通常、すべての製品で入手可能な評価ボードキット(EVBキット)があります。 さらに、ルネサスは、ウィニングコンビネーションと呼ばれるフルパワーソリューションハードウェアを多数提供しています。 これらは特定の産業用アプリケーションで見つけることができ、これらのサンプルを以下に示します。 ルネサス製品は、標準的なリニアレギュレータ、柔軟性の高いDC/DCコンバータ、完全統合型パワーモジュールのいずれであっても、幅広い産業用アプリケーションに対応しています。

分類 タイトル 日時
ホワイトペーパー PDF 977 KB English , 简体中文
ホワイトペーパー PDF 3.36 MB 简体中文
Low-dropout regulators are valued for simplicity and cost, but in modern noise-sensitive, power-hungry systems, their role extends far beyond basic voltage regulation. This paper examines the key performance parameters of LDOs and their impact on delivering clean output voltage to the various devices inside an electronic system. We’ll also discuss the factors a designer must consider in order to optimize a system, especially in noise sensitive and higher current usage areas.
ホワイトペーパー PDF 1.07 MB
The buck (step-down) converter is a popular switching regulator topology, typically featuring a built-in controller and integrated FETs. While commonly used for step-down power conversion, buck regulators can also support inverting, bipolar, and isolated power supplies with single or multiple rails. This paper explores various buck designs, their operating principles, and practical considerations for implementation.
ホワイトペーパー PDF 659 KB English , 简体中文
ホワイトペーパー PDF 782 KB English , 简体中文
ホワイトペーパー PDF 468 KB
Many modern systems require multiple voltage rails, increasing cost and complexity. This paper explores how designers can simplify DC/DC converter designs using a single synchronous buck converter with coupled inductors or transformers to generate isolated or non-isolated, inverting or non-inverting voltage outputs.
ホワイトペーパー PDF 322 KB 简体中文
Power systems with modern processors require low output voltages and fast switching frequencies. This paper explores narrow on-time point-of-load conversion challenges and compares current mode control methods. It introduces a hybrid valley current mode architecture that enables direct 48V to 1V conversion while maintaining stability and reducing design complexity.
ホワイトペーパー PDF 189 KB 简体中文
Battery-powered systems increasingly use brushless motors and Li-ion batteries to improve efficiency and extend runtime. This paper highlights how advanced MOSFET bridge drivers help maximize performance and reliability in tools, small electric vehicles, and backup power systems.
ホワイトペーパー PDF 337 KB 简体中文
Efficient power management is critical for modern electronics, which demand compact size, low power consumption, and high reliability across varied applications. The ISL85410/15/18 switching regulator family addresses these needs with a wide VIN range, low quiescent current, robust protection, and high efficiency, delivering reliable performance for industrial, infrastructure, consumer, and automotive environments.
ホワイトペーパー PDF 378 KB
Synchronous buck regulators are widely used to convert 12V rails to low-voltage supplies for processors, memory, and I/O. Protecting these regulators from overcurrent conditions is critical to system reliability. This white paper reviews popular overcurrent protection methods, including cycle-by-cycle limiting, hiccup-mode, and latch-off mode. It provides implementation guidance and practical insights to help power supply designers select the most effective protection strategy for their applications.
10件
Software title
Software type
会社名
iSim:PEオフラインシミュレーションツール
iSim Personal Edition(iSim:PE)は、プロジェクトの早い段階で設計サイクルを速め、プロジェクト初期のリスクを低減し、現在のみならず次世代の設計に耐えうる部品を選定します。
Simulatorルネサス
PowerCompass™マルチレール設計ツール
PowerCompassツールを使用すると、お求めの条件に一致する電源製品をすばやく選定し、複数のレールの設定、高レベルの解析の実行、カスタムリファレンス設計ファイルの生成をすることが可能です。
Circuit Design Toolルネサス
2件