概要
説明
RB-RZLC and RB-RZUL are compact single board computers (SBCs) based on Renesas' RZ/G2LC and RZ/G2UL microprocessors. The boards include complete wireless connectivity (Wi-Fi and Bluetooth®) and onboard audio codec. RB-RZLC and RB-RZUL are targeted for applications where proven reliability, highly flexible networking, and high-energy efficiency are key requirements.
特長
- Single 1.0GHz or dual core 1.2GHz Cortex®-A55 + 200MHz Cortex-M33
- 1GB DDR4 SDRAM, 16GB eMMC, 128MB QSPI Flash, µSD connector
- Renesas DA16600MOD Wi-Fi 802.11b/g/n and Bluetooth v5.1
- Supports MIPI-CSI camera and 2-lane MIPI-DSI display
- Renesas DA7212 ultra-low power audio IC
- Gbit Ethernet, 2x USB 2.0, M.2 Key-B, Pmod host, Grove and 40-pin GPIO header
- Single 12V/24V power supply
製品比較
アプリケーション
- Gateway
- Smart Metering
- Smart Camera
- Audio Networking
- Smart Management Systems
- Industrial Monitoring and Control