メインコンテンツに移動
表示
表示
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

プロバイダ

説明

The Renesas RZ/G2UL, RZ/A3UL, or RZ/Five MPU-based land grid array (LGA) modules are designed per the Open Standard Module™ Size-M Specification (OSM). This module can be integrated with any one of the three Renesas MPUs – RZ/G2UL, RZ/A3UL, or RZ/Five. OSM modules offer an extra level of ruggedness to the products that are susceptible to vibrations, and provision for the smallest pin-to-area ratio allowing the designer to access the maximum number of pinouts.

画像
iWave OSM LGA Module

特長

  • CPU:
    • RZ/G2UL: 1 x Arm® Cortex®-A55 (1.0GHz) and Arm Cortex-M33 (200MHz)
    • RZ/A3UL: 1 x Arm Cortex-A55 (1.0GHz)
    • RZ/Five: 1 x RISC-V (AX45MP Single) (1.0GHz)
  • Memory and Storage: DDR4 with eMMC Flash
  • Video In: MIPI CSI and Video Out: 18bpp RGB
  • Key Interfaces include 3 x UART, Dual RGMII, USB 2.0, I2C, SDIO, QSPI, SPI, CAN, and PWM
  • OSM Size-M Module: 45mm x 30mm
  • Industrial Grade Pico ITX SBC/EVK with Linux OS for quicker development

製品比較

アプリケーション

  • Industrial
  • Medical
  • Transportation
  • Smart Machines
  • Automation