説明
The SmartBond™ DA14683 is one of the world's first single-chip solutions for smart home, industrial and wearable devices that meets the enhanced security standards. These highly integrated System-on-Chip (SoC) devices support Bluetooth® 5 and include a range of dedicated features to ensure cutting-edge security for both consumers and developers.
The DA14683 comes with enhanced security features such as key manipulation, secure booting (i.e. starting the system only if the flash image is authenticated), a complete public/private hardware acceleration engine and a hardware true random number generator (TRNG).
As part of our SmartBond range, the SoC offers industry-leading performance from the lowest power consumption and smallest footprint. Its flexible architecture ensures plenty of processing capacity when you need it while saving power when you don't. It also allows the device to manage multi-sensor arrays and enables always-on sensing.
The device offers extensive memory capacity. The DA14683 supports unlimited external Flash for maximum design flexibility . And, the device allows users to benefit from Over-the-Air (OTA) updates. Integrated security and IPv6 support deliver dependable, future‑ready connectivity. A highly efficient, compact architecture reduces power consumption, Bill of Materials (BOM) cost, and overall system footprint.
To further simplify development, our SmartSnippets™ software and versatile hardware development kits help users optimize their software for power consumption.
パラメータ
| 属性 | 値 |
|---|---|
| Wireless Standard | BLE 5.0 Core specification |
| Proprietary 2G4 protocol | No |
| CPU | M0 |
| ROM (KB) | 128 |
| Memory Size (OTP) (KB) | 64 |
| RAM (KB) | 128 |
| GPIOs (#) | 21, 37 |
| Vcc (V) | 1.7-4.75 |
| Integrated DCDC | SIMO Buck DC-DC converter |
| Integrated Battery Charger | Yes, 400mA USB charger |
| External Rails and Load Capacity | 3.3V @ 100mA, 1.4V @ 20mA, 1.2V @ 50mA, 1.8V @ 75mA |
| Tx Current (mA) | 3.4 |
| Rx current (mA) | 3.1 |
| Sensitivity (dBm) (dBm) | -94 |
| Clock Rate (MHz) | 96 |
| Flexible System Clock | Yes |
| Execute from FLASH | Yes |
| Hardware Crypto Engine | Yes |
| QSPI Interface (#) | 1 |
| SPI (#) | 2 |
| I2C (#) | 2 |
| UART (#) | 2 |
| ADC | 10-bit x 8-ch |
| USB Ports (#) | 1 |
| LE Data Length Extensions | Supported |
| 2Mbps | Not Supported |
| LE Coded PHY (Long Range) | Not Supported |
| Extended Advertising | Not Supported |
| Periodic Advertising | Not Supported |
| AoA | Not Supported |
| AoD | Not Supported |
| GATT Caching | Not Supported |
| Bluetooth® Mesh | On request |
| Temp. Range (°C) | -40 to +85°C |
アプリケーション
- Wearables
- Smart home
- Cloud connected applications
- Industrial
- Human interface devices
- Virtual reality remotes
- Banking
適用されたフィルター