概要
This USB development kit with onboard Flash gives users the flexibility to develop rechargeable applications like wearables, smart homes, or VR controllers with confidence. All of the DA14683’s I/Os are available and mapped onto expansion connectors. A debugger is provided on the PCB in combination with SmartSnippets™, Renesas' complete software environment, enabling users to program and test their Bluetooth® Low Energy application.
特長
- Highly integrated DA14683 Bluetooth Low Energy system-on-chip (SoC)
- Access to general-purpose input-outputs (GPIOs) is provided from the chip when no MikroBUS™ is plugged in
- The ability to be connected directly to a PC USB without extra cables
- Reset push button
- General-purpose LEDs and buttons
- RGB LEDs connecting each color to dedicated PWM pins (LED1, LED2, LED3)
- Using USB (5V) or a low-dropout regulator (LDO) (3V3) as the power source
- JTAG and UART interface over USB via Segger
- QSPI flash on board
- 2.4GHz chip antenna and slot for SMA connector
- 16MHz main crystal and 32.768KHz low-power crystal
- Low cost
- Compact design
- A dimension of 89mm x 26.7mm x 4.5mm
サンプル&ご購入
DA14683-00A9DEVKT-U
アクティブ| MOQ: | 1 |
| SPQ: | 1 |
| Pb (Lead) Free: | Yes |
| Carrier Type: | Box |
| Assembly Location: | GERMANY |
1u | $44.00参考価格