メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
VCXO-to-LVCMOS/LVTTL Output

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:PGG16
Lead Count (#):16
Pkg. Dimensions (mm):5.0 x 4.4 x 1.0
Pitch (mm):0.65

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

製品スペック

Lead Count (#)16
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Qty. per Reel (#)2500
Qty. per Carrier (#)0
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
Abs. Pull Range Min. (± PPM)100
Advanced FeaturesVCXO-based APLL
Core Voltage (V)2.5V, 3.3V
Feedback InputNo
Input Freq (MHz)5 - 5, 19.44 - 19.44
Input TypeLVCMOS
Inputs (#)1
Length (mm)5
Loop Bandwidth Range (Hz)48 - 478
MOQ2500
Output Banks (#)1
Output Freq Range (MHz)25 - 25
Output TypeLVCMOS
Output Voltage (V)2.5V, 3.3V
Outputs (#)1
Package Area (mm²)22
Phase Jitter Typ RMS (ps)0.4
Pitch (mm)0.65
Pkg. Dimensions (mm)5.0 x 4.4 x 1.0
Pkg. TypeTSSOP
Product CategoryJitter Attenuators
Prog. ClockNo
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelYes
Thickness (mm)1
Width (mm)4.4

説明

The 8101925I is a high performance, low jitter/low phase noise VCXO from IDT. The 8101925I works in conjunction with a 25MHz pullable crystal to generate an LVCMOS/LVTTL output clock of 25MHz from an input clock of 5MHz or 19.44MHz. The output range is ±100ppm around the nominal crystal frequency. The device is packaged in a small 16 TSSOP package and is ideal for use on space constrained boards.