メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

特長

  • Qualified to Renesas Rad Hard QML-V Equivalent Screening and QCI Flow (R34TB0001EU)
    • All screening and QCI is in accordance with MIL-PRF-38535 Class V
  • Input bias voltage
    • 3V to 18V
  • Internal or external loop compensation
  • 1% reference voltage over-temperature and radiation
  • Switching frequency dependent soft-start
  • Positive and negative overcurrent, over/undervoltage, and over-temperature protections
  • High 500kHz efficiency ≥ 90% from 1A to 3A
  • 300kHz to 1MHz adjustable switching frequency
  • Adjustable slope compensation
  • TID Rad Hard Assurance (RHA) wafer-by-wafer testing
    • LDR (0.01rad(Si)/s): 75krad(Si)
  • SEE characterization
    • No DSEE for VIN = 16.5V and VCC = 5.8V at 86MeV•cm2/mg
    • SEFI < 21μm2 at 86MeV•cm2/mg
    • SET < 2.0% on VOUT at 86MeV•cm2/mg

説明

The ISL73007SEH is a radiation hardened point-of-load (POL) buck regulator that provides up to 3A of output current capability with an input voltage ranging from 3V to 18V. The device uses constant frequency peak current mode control architecture for fast loop transient response. Additionally, it uses internal compensation or an external Type II compensation to optimize performance and stabilize the loop. The ISL73007SEH has an internally configured switching frequency of 500kHz. The ISL73007SEH switching frequency can be adjusted from 300kHz to 1MHz using an external resistor.

The ISL73007SEH integrates high-side (P-channel) and low-side (N-channel) power FETs. There are options for external or internal compensation, switching frequency, and slope control that can be implemented with minimal external components, reducing the BOM count and design complexity.

The ISL73007SEH includes a comprehensive suite of operational features and protections, including preset undervoltage, overvoltage, and overcurrent protections, power-good, soft-start, and over-temperature.

The ISL73007SEH is designed to operate across the temperature range of -55°C to +125°C and is available in a 14-lead Ceramic Dual In-line Flat Package (CDFP) and die form.

パラメータ

属性値
RatingSpace
Control ModePeak Current Mode
IOUT Rail 1 (max) (A)3
No-Load Operating Current35 mA
Outputs (#)1
Quiescent Current0.13mA
Supply Voltage Rail 1 (min) (V)3
Supply Voltage Rail 1 (max) (V)18
Switching Frequency (min) (kHz)300
Switching Frequency (max) (kHz)1000
VOUT Rail 1 (min) (V)0.6
VOUT Rail 1 (max) (V)16
Temp. Range (°C)-55 to +125°C
TID LDR (krad(Si))75
DSEE (MeV·cm2/mg)86, 86.4
FlowRH Hermetic
Qualification LevelClass Ve, EM
Die Sale Availability?No, Yes
PROTO Availability?No, Yes

パッケージオプション

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
—0.0 x 0.0 x 0.00——
CFP9.7 x 6.5 x 2.29141.3
DIE———

アプリケーション・ブロック図

Radiation Hardened Versal Power Tree Block Diagram
耐放射線性 Versal 用パワー ツリー
AMD Versalを使用した衛星アプリケーション向けの耐放射線性電源です。

その他アプリケーション

  • Low-power auxiliary rails for FPGAs, DSPs, CPUs, and ASICs

このデバイスに組み合わせたい製品

更に設計開発を進めるための製品を探してみましょう

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryMOQTemp. Range (°C)CAGE code
ISL73007SEHF/PROTOActiveAvailableIn StockCFP14#TrayNot ApplicableExemptGold Plate over compliant Undercoat-e41-55 to +125°C34371
ISL73007SEHMFActiveN/AOut of StockCFP14#TrayNot ApplicableExemptGold Plate over compliant Undercoat-e425-55 to +125°C34371
ISL73007SEHMXActiveN/AOut of StockDIENo10-55 to +125°C34371
ISL73007SEHX/SAMPLEActiveAvailableOut of StockPackageDie Waffle PackNot ApplicableYes134371
ISL73007SEHF/SAMPLEObsoleteN/AOut of StockCFP14#TrayNo1-55 to +125°C34371

このデバイスに組み合わせたい製品

更に設計開発を進めるための製品を探してみましょう

Renesas Boards & Kits