Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The ISL73007SEH is a radiation hardened Point-of-Load (POL) buck regulator that provides up to 3A of output current capability with an input voltage ranging from 3V to 18V. The device uses constant frequency peak current mode control architecture for fast loop transient response. The device uses internal compensation or an external Type II compensation to optimize performance and stabilize the loop. The ISL73007SEH has an internally configured switching frequency of 500kHz. The ISL73007SEH switching frequency can be adjusted from 300kHz to 1MHz using an external resistor.

The ISL73007SEH integrates high-side (P-Channel) and low-side (N-Channel) power FETs. There are options for external or internal compensation, switching frequency, and slope control, that can be implemented with a minimum of external components reducing the BOM count and design complexity.

The ISL73007SEH includes a comprehensive suite of operational features and protections, including preset undervoltage, overvoltage, and overcurrent protections, power-good, soft-start, and over-temperature.

The ISL73007SEH is designed to operate across the temperature range of -55 °C to +125 °C and is available in a 14-lead ceramic dual in-line flat package (CDFP) and die form.

Parameters

AttributesValue
RatingSpace
Control ModePeak Current Mode
IOUT Rail 1 (max) (A)3
No-Load Operating Current35 mA
Outputs (#)1
Quiescent Current0.13mA
Supply Voltage Rail 1 (min) (V)3
Supply Voltage Rail 1 (max) (V)18
Switching Frequency (min) (kHz)300
Switching Frequency (max) (kHz)1000
VOUT Rail 1 (min) (V)0.6
VOUT Rail 1 (max) (V)16
Temp. Range (°C)-55 to +125°C
TID LDR (krad(Si))75
DSEE (MeV·cm2/mg)86, 86.4
FlowRH Hermetic
Qualification LevelClass Ve, EM
Die Sale Availability?No, Yes
PROTO Availability?No, Yes

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
0.0 x 0.0 x 0.00
CFP9.7 x 6.5 x 2.29141.3
DIE

Application Block Diagrams

Radiation Hardened Versal Power Tree Block Diagram
Radiation Hardened Versal Power Tree
A radiation hardened power supply for satellite applications using AMD Versal.

Additional Applications

  • Low power auxiliary rails for FPGAs, DSPs, CPUs, and ASICs

Applied Filters: