メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

特長

  • Equal access and cycle times — Commercial: 10/12/15/20ns — Industrial: 12/15/20ns
  • One Chip Select plus one Output Enable pin
  • Bidirectional data inputs and outputs directly LVTTL-compatible
  • Low power consumption via chip deselect
  • Upper and Lower Byte Enable Pins
  • Single 3.3V power supply
  • Available in 44-pin Plastic SOJ, 44-pin TSOP, and 48-Ball Plastic FBGA packages

説明

The 71V016 3.3V CMOS SRAM is organized as 64K x 16. All bidirectional inputs and outputs of the 71V016 are LVTTL-compatible and operation is from a single 3.3V supply. Fully static asynchronous circuitry is used, requiring no clocks or refresh for operation.

パラメータ

属性
Density (Kb)1024
Bus Width (bits)16
Core Voltage (V)3.3
Organization64K x 16
I/O Voltage (V)3.3 - 3.3
Access Time (ns)10, 12, 15, 20
Temp. Range (°C)-40 to 85°C, 0 to 70°C
ArchitectureAsynchronous

パッケージオプション

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
CABGA7.0 x 7.0 x 1.4480.75
TSOP18.41 x 10.16 x 1.0440.8
Part NumberStatusSamplesStockPackageBudgetary Price (USD)Lead Count (#)Temp. GradePb (Lead) FreeCarrier TypeMoisture Sensitivity Level (MSL)Country of AssemblyCountry of Wafer Fabrication
71V016SA10PHGActiveAvailableIn StockTSOP1ku | $1.8144#CYesTray3TAIWANTAIWAN, USA
71V016SA10PHG8ActiveN/AIn StockTSOP1ku | $1.8144#CYesReel3TAIWANTAIWAN, USA
71V016SA10PHGIActiveAvailableIn StockTSOP1ku | $3.3944#IYesTray3TAIWANTAIWAN, USA
71V016SA12BF8ActiveN/AOut of StockCABGA1ku | $2.7148#CNoReel3PHILIPPINESTAIWAN, USA
71V016SA12BFGActiveAvailableIn StockCABGA1ku | $3.3648#CYesTray3PHILIPPINESTAIWAN, USA
71V016SA12BFG8ActiveN/AIn StockCABGA1ku | $3.3648#CYesReel3PHILIPPINESTAIWAN, USA
71V016SA12PHGActiveAvailableOut of StockTSOP1ku | $1.8144#CYesTray3TAIWANTAIWAN, USA
71V016SA12PHG8ActiveN/AIn StockTSOP1ku | $1.8144#CYesReel3TAIWANTAIWAN, USA
71V016SA12PHGIActiveAvailableOut of StockTSOP1ku | $3.2544#IYesTray3TAIWANTAIWAN, USA
71V016SA12PHGI8ActiveN/AOut of StockTSOP1ku | $3.2544#IYesReel3TAIWANTAIWAN, USA
71V016SA15PHGActiveAvailableIn StockTSOP1ku | $1.8144#CYesTray3TAIWANTAIWAN, USA
71V016SA15PHG8ActiveN/AIn StockTSOP1ku | $1.8144#CYesReel3TAIWANTAIWAN, USA
71V016SA15PHGIActiveAvailableIn StockTSOP1ku | $3.2544#IYesTray3TAIWANTAIWAN, USA
71V016SA15PHGI8ActiveN/AOut of StockTSOP1ku | $3.2544#IYesReel3TAIWANTAIWAN, USA
71V016SA20PHGActiveAvailableIn StockTSOP1ku | $1.8144#CYesTray3TAIWANTAIWAN, USA
71V016SA20PHG8ActiveN/AOut of StockTSOP1ku | $1.8144#CYesReel3TAIWANTAIWAN, USA
71V016SA10BFObsoleteN/AOut of StockCABGA48#CNoTray3
71V016SA10BF8ObsoleteN/AOut of StockCABGA48#CNoReel3
71V016SA10BFGObsoleteN/AIn StockCABGA48#CYesTray3
71V016SA10BFG8ObsoleteN/AOut of StockCABGA48#CYesReel3
71V016SA10BFGIObsoleteN/AIn StockCABGA48#IYesTray3
71V016SA10BFGI8ObsoleteN/AOut of StockCABGA48#IYesReel3
71V016SA10PHGI8ObsoleteN/AOut of StockTSOP44#IYesReel3
71V016SA10YGObsoleteN/AOut of StockSOJ44#CYesTube3
71V016SA10YG8ObsoleteN/AOut of StockSOJ44#CYesReel3
71V016SA12BFObsoleteN/AOut of StockCABGA48#CNoTray3
71V016SA12BFGIObsoleteN/AIn StockCABGA48#IYesTray3
71V016SA12BFGI8ObsoleteN/AOut of StockCABGA48#IYesReel3
71V016SA12BFIObsoleteN/AOut of StockCABGA48#INoTray3
71V016SA12BFI8ObsoleteN/AOut of StockCABGA48#INoReel3
71V016SA12YGObsoleteN/AOut of StockSOJ44#CYesTube3
71V016SA12YG8ObsoleteN/AOut of StockSOJ44#CYesReel3
71V016SA12YGIObsoleteN/AOut of StockSOJ44#IYesTube3
71V016SA12YGI8ObsoleteN/AOut of StockSOJ44#IYesReel3
71V016SA15BFObsoleteN/AIn StockCABGA48#CNoTray3
71V016SA15BF8ObsoleteN/AOut of StockCABGA48#CNoReel3
71V016SA15BFGObsoleteN/AOut of StockCABGA48#CYesTray3
71V016SA15BFG8ObsoleteN/AOut of StockCABGA48#CYesReel3
71V016SA15BFGIObsoleteN/AOut of StockCABGA48#IYesTray3
71V016SA15BFGI8ObsoleteN/AOut of StockCABGA48#IYesReel3
71V016SA15BFIObsoleteN/AOut of StockCABGA48#INoTray3
71V016SA15BFI8ObsoleteN/AOut of StockCABGA48#INoReel3
71V016SA15YGObsoleteN/AOut of StockSOJ44#CYesTube3
71V016SA15YG8ObsoleteN/AOut of StockSOJ44#CYesReel3
71V016SA15YGIObsoleteN/AOut of StockSOJ44#IYesTube3
71V016SA15YGI8ObsoleteN/AOut of StockSOJ44#IYesReel3
71V016SA20BFObsoleteN/AOut of StockCABGA48#CNoTray3
71V016SA20BF8ObsoleteN/AOut of StockCABGA48#CNoReel3
71V016SA20BFGObsoleteN/AIn StockCABGA48#CYesTray3
71V016SA20BFG8ObsoleteN/AIn StockCABGA48#CYesReel3
71V016SA20BFGIObsoleteN/AOut of StockCABGA48#IYesTray3
71V016SA20BFGI8ObsoleteN/AOut of StockCABGA48#IYesReel3
71V016SA20BFIObsoleteN/AIn StockCABGA48#INoTray3
71V016SA20BFI8ObsoleteN/AOut of StockCABGA48#INoReel3
71V016SA20PHGIObsoleteN/AIn StockTSOP44#IYesTray3
71V016SA20PHGI8ObsoleteN/AOut of StockTSOP44#IYesReel3
71V016SA20YGObsoleteN/AOut of StockSOJ44#CYesTube3
71V016SA20YG8ObsoleteN/AOut of StockSOJ44#CYesReel3
71V016SA20YGIObsoleteN/AIn StockSOJ44#IYesTube3
71V016SA20YGI8ObsoleteN/AOut of StockSOJ44#IYesReel3