Lead Count (#) | 44 |
Pkg. Code | PHG44 |
Pitch (mm) | 0.8 |
Pkg. Type | TSOP |
Pkg. Dimensions (mm) | 18.41 x 10.16 x 1.0 |
Pb (Lead) Free | Yes |
Moisture Sensitivity Level (MSL) | 3 |
ECCN (US) | NLR |
HTS (US) | 8542320041 |
Lead Count (#) | 44 |
Pb (Lead) Free | Yes |
Carrier Type | Reel |
Moisture Sensitivity Level (MSL) | 3 |
Country of Assembly | Taiwan |
Country of Wafer Fabrication | Taiwan, United States |
Access Time (ns) | 12 |
Architecture | Asynchronous |
Bus Width (bits) | 16 |
Core Voltage (V) | 3.3 |
Density (Kb) | 1024 |
I/O Voltage (V) | 3.3 - 3.3 |
Length (mm) | 18.41 |
MOQ | 1500 |
Organization | 64K x 16 |
Package Area (mm²) | 187.0 |
Pb Free Category | e3 Sn |
Pitch (mm) | 0.8 |
Pkg. Dimensions (mm) | 18.41 x 10.16 x 1.0 |
Pkg. Type | TSOP |
Qty. per Carrier (#) | 0 |
Qty. per Reel (#) | 1500 |
Reel Size (in) | 13 |
Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
Tape & Reel | Yes |
Temp. Range | -40 to 85°C |
Thickness (mm) | 1 |
Width (mm) | 10.16 |
The 71V016 3.3V CMOS SRAM is organized as 64K x 16. All bidirectional inputs and outputs of the 71V016 are LVTTL-compatible and operation is from a single 3.3V supply. Fully static asynchronous circuitry is used, requiring no clocks or refresh for operation.