メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

特長

  • Equal access and cycle times — Commercial: 10/12/15/20ns — Industrial: 12/15/20ns
  • One Chip Select plus one Output Enable pin
  • Bidirectional data inputs and outputs directly LVTTL-compatible
  • Low power consumption via chip deselect
  • Upper and Lower Byte Enable Pins
  • Single 3.3V power supply
  • Available in 44-pin Plastic SOJ, 44-pin TSOP, and 48-Ball Plastic FBGA packages

説明

The 71V016 3.3V CMOS SRAM is organized as 64K x 16. All bidirectional inputs and outputs of the 71V016 are LVTTL-compatible and operation is from a single 3.3V supply. Fully static asynchronous circuitry is used, requiring no clocks or refresh for operation.

パラメータ

属性値
Density (Kb)1024
Bus Width (bits)16
Core Voltage (V)3.3
Organization64K x 16
I/O Voltage (V)3.3 - 3.3
Access Time (ns)10, 12, 15, 20
Temp. Range (°C)-40 to 85°C, 0 to 70°C
ArchitectureAsynchronous

パッケージオプション

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
CABGA7.0 x 7.0 x 1.4480.75
TSOP18.41 x 10.16 x 1.0440.8

適用されたフィルター