メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

説明

Over the last decade, satellites and spacecraft have seen an exponential increase in the need for onboard data processing and storage demands. Additionally, major satellite manufacturers have recently announced their latest satellites to be modular, fully digital, and capable of in-orbit reconfigurability. To meet these demands, satellite and payload manufacturers are using high-end FPGAs, ASICs, and processors. AMD's Kintex XQRKU060 FPGA is a radiation hardened FPGA that has comparable performance to commercial counterparts in demanding computing applications. The Kintex XQRKU060 requires a complex power solution with multiple low-voltage supply rails that can deliver high currents and a need for power supply sequencing to eliminate high inrush currents. In collaboration with AMD and Ibeos, Renesas offers a Kintex XQRKU060 development board with the FPGA powered by Renesas' Radiation Hardened products.

特長

  • Fully radiation hardened power solution
    • All power management devices are DLA-qualified with MIL-PRF-38535 manufacturing
  • KU060 FPGA footprint compatibility with the spaceflight part and the military temperature part
  • Peripheral support circuitry includes:
    • 64-bit wide DDR3
    • 256-Mbit NOR flash
    • RS-485 interface
    • JTAG programming interface
    • Ethernet interface via an RJ45 connector

アプリケーション

分類 タイトル 日時
PCB設計ファイル ZIP 7.90 MB
マニュアル-開発ツール PDF 2.08 MB
ホワイトペーパー PDF 989 KB
As FPGAs move to smaller process nodes for greater efficiency and processing power, power delivery becomes more challenging—especially in the space industry, where risk-averse designs demand tighter voltage margins. This white paper explores the power requirements of the AMD XQRKU060 FPGA and outlines how Renesas' high-reliability power products address the need for precise voltage regulation. It highlights key considerations for building reliable power systems capable of operating within the FPGA’s narrow tolerances.
3件
Part NumberStatusStockSampleablePb (Lead) FreeECCN (US)HTS (US)
ISLKU060DEMO1ZActiveOut of StockAvailableYesEAR998473.30.1180
サポートコミュニティ

サポートコミュニティ

ルネサスエンジニアリングコミュニティの技術スタッフから迅速なオンライン技術サポートを受けることができます。
記事を参照する

ナレッジベース

ナレッジベースを参照して、役立つ記事、FAQ、その他の役立つリソースを入手してください。
サポートチケット

サポートチケット

技術的に深い内容や公開したくない内容のご質問はこちらです。