Overview
Description
The ZSC31150 Mass Calibration System provides the hardware needed for simultaneous configuration, calibration and evaluation of multiple ZSC31150 Sensor Signal Conditioner (SSC) ICs. The user's PC can communicate via the SSC Communication Board with multiple ZSC31150 ICs (DUTs) mounted on either the user's modules or ZSC31150 Mass Calibration Reference Boards, which are connected through the Mass Calibration Board (MCB). Each MCB allows connection of up to 24 DUTs. The system can operate with up to 8 MCBs, allowing connection of up to 192 DUTs.
For further information and support for the SSC Communication Board, visit the SSC-CB product page.
The Evaluation Kit Software is available on-line for free download. Additional boards can be ordered separately.
To enable product comparisons, this modular kit is compatible with other select IDT devices. Contact your local sales representative for more information.
Features
- 4 Mass Calibration Boards
- SSC Communication Board
- 4 ZSC31150 Mass Calibration Reference Boards with 1 sample ZSC31150 mounted
- USB Cable
- SSC Flat Cable: 30m of 10-wire flat cable and 100 connectors
Applications
Design & Development
Product Options
| Part Number | Status | Stock | Budgetary Price (USD) | Sampleable |
|---|---|---|---|---|
| ZSC31150MCREFBV1P0 | Active | Out of Stock | 1u | $21.83 | Available |
| ZSC31150MCSV1P1 | Active | Out of Stock | 1u | $3674.7 | Available |
Videos & Training
A brief introduction and overview of IDT's (acquire by Renesas) sensor signal conditioner evaluation kits. Evaluation kits generally consist of three parts: a communication interface board, a device board, and a sensor simulator board - all connected together. A sophisticated software GUI accompanies the kit, enabling an engineer to learn how to use the part rapidly, do quick prototyping, and practice calibrations.
Presented by David Grice, applications engineer at IDT. For more information about IDT's sensor signal conditioner products, visit the Sensor Signal Conditioner page.