概要
The Renesas Promotion Board (RPB) for RX111 is a unique and cost-effective evaluation platform designed to facilitate the evaluation of Renesas' RX111 microcontrollers (MCUs) in a wide variety of applications requiring operation at very low power levels with high levels of performance. The RX111 RPB comes with a number of sample applications, graphic code generator, a powerful Eclipse-based IDE, and includes a low-power demo with a PC graphical user interface (GUI) to allow developers to measure power consumption of the target RX111 in each of its low-power modes. The RPB includes a SEGGER J-Link on-chip debug function. It offers host USB, peripheral USB, PMOD, and energy harvesting connectors as well as a Supercap to allow continued operation when the power is removed.
特長
- RX111 target board for e² studio integrated development environment
- Renesas C/C++ compiler with 128K code limited after 60 days of use
- Graphical code generator (Applilet)
- Design hardware and software documentation included
サンプル&ご購入