Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The Renesas Promotion Board (RPB) for RX111 is a unique and cost-effective evaluation platform designed to facilitate the evaluation of Renesas' RX111 microcontrollers (MCUs) in a wide variety of applications requiring operation at very low power levels with high levels of performance. The RX111 RPB comes with a number of sample applications, graphic code generator, a powerful Eclipse-based IDE, and includes a low-power demo with a PC graphical user interface (GUI) to allow developers to measure power consumption of the target RX111 in each of its low-power modes. The RPB includes a SEGGER J-Link on-chip debug function. It offers host USB, peripheral USB, PMOD, and energy harvesting connectors as well as a Supercap to allow continued operation when the power is removed.

Features

  • RX111 target board for e² studio integrated development environment
  • Renesas C/C++ compiler with 128K code limited after 60 days of use
  • Graphical code generator (Applilet)
  • Design hardware and software documentation included

Applications

Type Title Date
Manual - Development Tools PDF 297 KB
Manual - Development Tools PDF 666 KB
Manual - Development Tools PDF 770 KB
Manual - Development Tools PDF 1.07 MB
4 items

Software & Tools

Software & Tools

Software title
Software type
Company
Renesas Flash Programmer (Programming GUI)
Flash memory programming software [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU, Renesas Synergy, DA1453x, DA1459x, DA1469x, DA1470x, DA148xx, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, V850, 78K0R, 78K0]
Programmer (Unit/SW) Renesas
e² studio - Information for the RX Family
Eclipse-based Renesas integrated development environment (IDE).
IDE and Coding Tool Renesas
CS+
Renesas integrated development environment (IDE) [Support MCU/MPU: RH850, V850, RX, RL78, 78K0R, 78K0] (Note: CS+ is not generally promoted to U.S. and European customers.) (Note: To use Smart Configurator on CS+ for RL78/G23 and RX family MCUs, install the Smart Configurator for each MCU family separately downloading from ”Design & Support” > ”Development Tools” > ”Smart Configurator”)
IDE and Coding Tool Renesas
C/C++ Compiler Package for RX Family [CC-RX]
C/C++ Compiler Package for RX Family [IDE: CS+, e² studio, High-performance Embedded Workshop]
Compiler/Assembler Renesas
AP4, Applilet
Peripheral I/O driver generator compatible with third-party compilers and GNU compiler (for RZ, V850, RX, RL78, and 78K)
Code Generator Renesas
5 items

Software Downloads

Type Title Date
Software & Tools - Other
Log in to Download ZIP 8.43 MB
Software & Tools - Other
Log in to Download EXE 204.00 MB
Software & Tools - Other
Log in to Download ZIP 1 KB
Software & Tools - Other
Log in to Download ZIP 758.14 MB
4 items
Part NumberStatusStockSampleable
YRPBRX111ActiveOut of StockN/A

Support Communities

  1. Issue with YRPBRX111 board

    Was using RX111 promotional board with built-in segger J link. Suddenly It stopped getting detected by PC, the j link light also not glowing. But when I press the reset switch the light glows till its pressed and PC also detect but as soon as I leave the reset ...

    Feb 23, 2022
  2. RXC Compiler #pragma inline_asm option

    I am using the YRPBRX111 board to evaluate FreeRTOS. I have downloaded the FreeRTOSv8.2.2 RX100-RSK_Renesas_e2studio. E2 version 4.3.0.007. RXC Compiler V1.02.00 to V2.03.00. I get errors when using the #pragma inline_asm option.  #pragma inline_asm ...

    May 15, 2016
  3. LIN using Extended Serial Mode of SCI12 on RX130

    Hi there, I'm trying to program a simple LIN (slave) receiver (for the reception of the Start Frame) on a RX130 using SCI12 in Extended Serial Mode.   Is there any sample code about this? I didn't find anything (also on the FIT modules - so no LIN driver).    Thanks ...

    Sep 19, 2019
View All Results from Support Communities (5)