概要
説明
The ISL9113ERAZ-EVZ (WLCSP) evaluation board is used to evaluate the ISL9113 low input voltage and high-efficiency synchronous boost converter. The ISL9113 provides a power supply solution for devices powered by 3-cell alkaline, NiCd, NiMH, or 1-cell Li-ion/Li-polymer batteries. The device uses Renesas' proprietary boost algorithm to maintain voltage regulation when the input voltage is very low.
特長
- Small, compact design
- Jumper selectable EN (enabled/disabled)
- Connectors, test points and jumpers for easy probing
アプリケーション
- Products including portable HDMI and USB On-the-Go (USB-OTG)
- Smartphones
- Tablet and mobile internet devices
設計・開発
関連ボード&キット
ボード&キット
ISL9113ER7Z-EVZ
アクティブ
Synchronous Boost Converter with 1.3A Switch Evaluation Board
The ISL9113ER7Z-EVZ evaluation board is used to evaluate the ISL9113 low input voltage and high-efficiency synchronous boost converter. The ISL9113 provides a power supply solution for devices powered by 3-cell alkaline, NiCd, NiMH, or 1-cell Li-ion/Li-polymer batteries. The device uses Renesas'... 続きを読む
推奨ドキュメント:
製品選択
| Part Number | Status | Stock | Budgetary Price (USD) | Sampleable | Pb (Lead) Free | ECCN (US) | HTS (US) |
|---|---|---|---|---|---|---|---|
| ISL9113ERAZ-EVZ | Active | In Stock | 1u | $57.5 | Available | Yes | EAR99 | 8473.30.1180 |