概要
The ISL73006SLHDEMO3Z demonstration board provides a quick and easy method for evaluating the ISL73006SLH radiation hardened point-of-load (POL) buck regulator, outputting -5V and using the internal compensation and slope configuration.
The ISL73006SLH buck regulator is a small footprint radiation hardened POL designed for critical low-power applications. In applications where a transformer-derived negative voltage rail is not possible, and the negative voltage rail must be generated from an existing positive voltage rail, a synchronous buck regulator like the ISL73006SLH can create the necessary negative voltage rail.
特長
- Optimized for 5V to -5V conversion using the internal slope and compensation configuration
- -0.5A output current
アプリケーション
産業オートメーション使用製品
サンプル&ご購入
ISL73006SLHDEMO3Z
アクティブ| Pb (Lead) Free: | Yes |
| ECCN (US): | EAR99 |
| HTS (US): | 8473.30.1180 |