Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The ISL73006SLHDEMO3Z demonstration board provides a quick and easy method for evaluating the ISL73006SLH radiation hardened point-of-load (POL) buck regulator, outputting -5V and using the internal compensation and slope configuration.

The ISL73006SLH buck regulator is a small footprint radiation hardened POL designed for critical low-power applications. In applications where a transformer-derived negative voltage rail is not possible, and the negative voltage rail must be generated from an existing positive voltage rail, a synchronous buck regulator like the ISL73006SLH can create the necessary negative voltage rail.

Features

  • Optimized for 5V to -5V conversion using the internal slope and compensation configuration
  • -0.5A output current

Applications

Type Title Date
Manual - Development Tools PDF 666 KB
PCB Design Files ZIP 470 KB
2 items
Part NumberStatusStockSampleablePb (Lead) FreeECCN (US)HTS (US)
ISL73006SLHDEMO3ZActiveOut of StockAvailableYesEAR998473.30.1180