概要
説明
The DA728x-EVAL-KIT is designed to evaluate the DA7280x family of high-definition (HD) haptic drivers. The board is powered and controlled from the onboard USB circuitry and consists of a DA728x motherboard, DA7280 daughtercard, DA7281 daughtercard, DA7282 daughtercard, and DA7283 daughtercard. The evaluation board is flexible enough to be used as stand-alone or wired into an existing application. This allows users to evaluate, design and fine-tune haptic sequences, easing system integration. The device-under-test (DUT) side can be completely isolated from the USB controller side both in terms of power and I2C signals. This DA7280 board and DA7280 driver are powered from a 5V USB power supply.
特長
- DA728x haptic driver
- 5V USB power supply
- I2C and SPI interface
- High-precision accelerometer
- Metal mass connection
- LRA connection
アプリケーション
設計・開発
ソフトウェア/ツール
ソフトウェアダウンロード
製品選択
| Part Number | Status | Stock | Budgetary Price (USD) | Sampleable | Pb (Lead) Free | ECCN (US) | HTS (US) |
|---|---|---|---|---|---|---|---|
| DA728x-EVAL-Kit | Active | Out of Stock | 1u | $333 | N/A | Yes | EAR99 | 8473.30.1180 |