概要
The DA728x-EVAL-KIT is designed to evaluate the DA7280x family of high-definition (HD) haptic drivers. The board is powered and controlled from the onboard USB circuitry and consists of a DA728x motherboard, DA7280 daughtercard, DA7281 daughtercard, DA7282 daughtercard, and DA7283 daughtercard. The evaluation board is flexible enough to be used as stand-alone or wired into an existing application. This allows users to evaluate, design and fine-tune haptic sequences, easing system integration. The device-under-test (DUT) side can be completely isolated from the USB controller side both in terms of power and I2C signals. This DA7280 board and DA7280 driver are powered from a 5V USB power supply.
特長
- DA728x haptic driver
- 5V USB power supply
- I2C and SPI interface
- High-precision accelerometer
- Metal mass connection
- LRA connection
使用製品
サンプル&ご購入
DA728x-EVAL-Kit
アクティブ| HTS (US): | 8473.30.1180 |
| ECCN (US): | EAR99 |
| MOQ: | 1 |
| SPQ: | 1 |
| Pb (Lead) Free: | Yes |
| Carrier Type: | Box |
| Assembly Location: | TAIWAN |
1u | $333.00参考価格