概要
The DA16200 development kit is an ideal way to quickly and easily get started developing applications and products using ultra-low power Wi-Fi.
The DA16200 Wi-Fi developer kit helps you get started quickly when building a battery-powered IoT application. This kit contains everything you need to familiarize yourself with and evaluate the ultra-low power DA16200 chipset, specifically designed to meet power-sensitive wireless applications.
This kit delivers a range of advantages for IoT developers. It features ultra-low-power Wi-Fi technology, enabling more than one year of battery life for most applications. With an industry-leading range and a fully integrated Wi-Fi system-on-chip (SoC), the kit simplifies design while offering full offload capability for efficient performance. Comprehensive security features ensure robust protection, and the easy-to-use development tools help accelerate your workflow, reducing time to market.
特長
- Highly integrated ultra-low power DA16200 Wi-Fi system module
- Efficient RF performance
- SoC runs a full networking OS and TCP/IP stack
- Built-in 4-channel auxiliary ADC for sensor interfaces
- Advanced security
- Built-in hardware crypto engines for advanced security
- Complete software stack
- eMMC/SD expanded memory
使用製品
サンプル&ご購入
DA16200MOD-DEVKT
アクティブ| MOQ: | 1 |
| SPQ: | 1 |
| Pb (Lead) Free: | Yes |
| Carrier Type: | Box |
| Assembly Location: | GERMANY |
ビデオ&トレーニング
Matter is single unified IP-based protocol to securely and robustly connect smart devices with each other, regardless of brand, and across smart home ecosystems.
ニュース&ブログ
ブログ 2023年2月13日 |
ニュース 2023年1月5日 |