Skip to main content
Renesas Electronics Corporation

Overview

Description

The DA16200 development kit is an ideal way to quickly and easily get started developing applications and products using ultra-low power Wi-Fi.

The DA16200 Wi-Fi developer kit helps you get started quickly when building a battery-powered IoT application. This kit contains everything you need to familiarize yourself with and evaluate the ultra-low power DA16200 chipset, specifically designed to meet power-sensitive wireless applications.

This kit delivers a range of advantages for IoT developers. It features ultra-low-power Wi-Fi technology, enabling more than one year of battery life for most applications. With an industry-leading range and a fully integrated Wi-Fi system-on-chip (SoC), the kit simplifies design while offering full offload capability for efficient performance. Comprehensive security features ensure robust protection, and the easy-to-use development tools help accelerate your workflow, reducing time to market.

Features

  • Highly integrated ultra-low power DA16200 Wi-Fi system module
  • Efficient RF performance
  • SoC runs a full networking OS and TCP/IP stack
  • Built-in 4-channel auxiliary ADC for sensor interfaces
  • Advanced security
  • Built-in hardware crypto engines for advanced security
  • Complete software stack
  • eMMC/SD expanded memory

Applications

Documentation

Product Options

Part NumberStatusStockBudgetary Price (USD)Sampleable
DA16200MOD-DEVKTActiveIn Stock1u | $73N/A

Videos & Training

Support

Support Communities

  1. DA16200MOD-DEVKT Flash Memory Size? Is that 2MB or 4MB ?

    Hi, Are the newer DA16200MOD-DEVKT's with 4MB Flash? Mine shows:         **************************************************         *             DA16200 SDK Information         * -----------------------------------------------         *         * - CPU Type        : Cortex-M4 (80MHz)         * - OS Type         : ThreadX 5.7         * - Serial Flash    : 16 Mbits (2 MBytes)         * - SDK Type        : Generic v1.1.2         * - F/W Version     : RTOS-GEN01-01-8254-000000         *                   : SLIB-GEN01-01-8209 ...

    Jul 6, 2021
  2. DA16200MOD-DEVKT V8 Documentation

    Hi, Can I please get the links to the FreeRTOS Getting Started guide and the electrical schematics for the DA16200MOD-DEVKT v8? The current documentation seems to be valid only for v10 Thanks in advance

    Jun 26, 2023
  3. DA16200MOD-DEVKT-P schematic for 504-02-A?

    I have the DA16200MOD-DEVKT-P and have the schematic for the 504-01-K assembly. Despite a rigorous search I cannot locate the schematic for the 504-02-A assembly shown below.

    Jul 16, 2024
View All Results from Support Communities (12)
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?