Overview
Description
The ISL9123 is a highly integrated buck switching regulator that is capable of supplying output voltage down to 0.4V. It features an extremely low quiescent current consumption of 950nA in Regulation mode, 140nA in Forced Bypass mode, and 7nA in Shutdown mode. It provides 80% efficiency at 10µA load and has a peak efficiency of 97%. It supports input voltages from 1.8V to 5.5V. The ISL9123 has automatic bypass functionality for situations in which the input voltage is close to the output voltage. In addition to the automatic bypass functionality, the Forced Bypass power saving mode can be chosen if voltage regulation is not required. Forced Bypass power saving mode is accessible using the I2C interface bus. The ISL9123 is capable of delivering up to 600mA of output current (VIN = 3.6V, VOUT = 1.8V) and provides excellent efficiency due to its adaptive frequency hysteretic control architecture. The ISL9123 is designed for stand-alone applications and supports a default output voltage at Power-On Reset (POR). After POR, the output voltage can be adjusted in the range of 0.4V to 5.375V by using the I2C interface bus. Specific default output voltages are available upon request. The ISL9123 requires only a single EIA 0603 size inductor and two external capacitors. Power supply solution size is minimized by a 1.8mm x 1.0mm WLCSP.
Features
- 950nA quiescent current
- 80% efficiency at 10µA load
- 97% peak efficiency
- Input voltage range: 1.8V to 5.5V
- Output voltage range: 0.4V to 5.375V
- Output current: up to 600mA
- (VIN = 3.6V, VOUT = 1.8V)
- Selectable Forced and Auto Bypass power saving modes
- PFM and PWM modes with seamless transition
- Ultrasonic mode for acoustic noise suppression
- I2C control and voltage adjustability
- Hysteretic controller
- Small 1.8mm x 1.0mm WLCSP package
Comparison
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 2.89 MB | |
Manual - Development Tools | PDF 795 KB | |
Product Change Notice | PDF 130 KB | |
Product Change Notice | PDF 109 KB | |
4 items
|
Design & Development
Software & Tools
Boards & Kits
Ultra-Low IQ Buck Regulator Evaluation Board
The ISL9123xIIx-EVZ platform allows for quick evaluation of the high-performance features of the ISL9123, ISL9123A, and ISL9123B ultra-low IQ buck regulator in the WLCSP package. The ISL9123B is a highly integrated buck switching regulator capable of supplying output voltage down to 0.4V. The...
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters:
Support
Support Communities
Support Communities
-
alternative available?
Hi, I am looking for an alternative for or similar to EM MICROELECTRONIC-MARIN EM8500-A001-LF24B+ https://www.emmicroelectronic.com/sites/default/files/products/datasheets/8500-ds.pdf Something available? Thank you for your effort and support! Greetings, Walter
Nov 25, 2024
News & Blog Posts
Blog Post
Oct 12, 2020
|