Overview
Description
The ZSSC313x Mass Calibration System provides the hardware needed for simultaneous configuration, calibration and evaluation of multiple ZSSC313x Sensor Signal Conditioner (SSC) ICs, including the ZSSC3131, ZSSC3135, ZSSC3136 and ZSSC3138. The user's PC can communicate via the SSC Communication Board with multiple ZSSC313x ICs (DUTs) mounted on either the user's modules or ZSSC313x Mass Calibration Reference Boards, which are connected through the Mass Calibration Board (MCB). Each MCB allows connection of up to 24 DUTs. The system can operate with up to 8 MCBs, allowing connection of up to 192 DUTs. The Evaluation Kit Software is available on-line for free download.
For further information and support for the SSC Communication Board, visit the SSC-CB product page.
Additional boards can be ordered separately. To enable product comparisons, this modular kit is compatible with other select Renesas devices. Contact your local sales representative for more information.
Features
- 4 Mass Calibration Boards
- SSC Communication Board
- 4 ZSSC313x Mass Calibration Reference Boards with 1 sample ZSSC313x mounted
- USB Cable
- SSC Flat Cable: 30m of 10-wire flat cable and 100 connectors
Applications
Design & Development
Videos & Training
A brief introduction and overview of IDT's (acquire by Renesas) sensor signal conditioner evaluation kits. Evaluation kits generally consist of three parts: a communication interface board, a device board, and a sensor simulator board - all connected together. A sophisticated software GUI accompanies the kit, enabling an engineer to learn how to use the part rapidly, do quick prototyping, and practice calibrations.
Presented by David Grice, applications engineer at IDT. For more information about IDT's sensor signal conditioner products, visit the Sensor Signal Conditioner page.