Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Smart Pen

Overview

Description

This smart pen system records handwritten notes and stores them in a digital format, allowing users to easily access and manage their notes digitally. An infrared light-emitting diode (IR LED) illuminates the paper, while an LED sensor detects the reflected light to precisely track and record pen movement. By combining natural pen-and-paper writing with digital storage and connectivity, this design enables efficient and intuitive digital note-taking without changing the user's writing experience.

System Benefits​:

  • Precise handwriting capture is achieved using an IR LED for illumination and an LED sensor to track pen movement in real time.
  • Invisible IR operation preserves a natural writing experience, avoiding visual distractions while enabling continuous tracking.
  • Bluetooth® Low Energy (LE) enables wireless transfer of handwritten data from the pen to PCs, tablets, or mobile phones.
  • An integrated button supports audio recording and power control, providing enhanced usability.

Comparison

Applications

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
Web DiagramConnector Line.606Connector Arrow.571Line.157Connector Arrow.436US015US015US015MicrophoneSheet.430Sheet.431MicrophoneMicrophoneMicrophoneUSB to UARTUSB to UARTUSB to UARTUSB ConnectorUSB ConnectorUSB ConnectorWireless Power ReceiverWireless Power ReceiverWireless Power ReceiverConnector Arrow.480Connector Arrow.482Bi-directionalConnector Line.485Connector Arrow.486Bi-directional.487Connector 1.1605V5V5VLED SensorLED SensorLED SensorEEPROMEEPROMEEPROMBi-directional.502Connected signals arrowBluetooth Low EnergyBluetooth Low EnergyBluetooth Low EnergyBi-directional.5323.3V3.3V3.3V Battery 1-Cell.59Sheet.573Sheet.574Line 1pt.1552Line 1pt.1583Ground.64Sheet.578Sheet.579Li-ion BatteryLi-ion BatteryLi-ion Battery3.6V, 60mAh3.6V, 60mAh3.6V, 60mAhBi-directional.585Connector Arrow4.4-5.5V4.4-5.5V4.4-5.5V Connector Arrow.589ButtonButtonButtonDiode LED RedSheet.593Sheet.594Sheet.595Sheet.596Darlington.651Sheet.598Darlington.254Sheet.600Sheet.601GroundSheet.603Sheet.604LEDLEDLEDConnector Line.607Push Button.608CircleCircle.71LineLine.71Line.74Line.75Connector LineLoad SwitchLoad SwitchLoad SwitchSheet.616Battery ChargerBattery ChargerBattery ChargerVbatVbatVbatVMIDVMIDVMID I2CI2CI2CLDOLDOLDOSheet.617MCUMCUMCUUARTUARTUARTUARTUARTUARTGPIOGPIOGPIOADCADCADCGPIOGPIOGPIOVDDVDDVDDI2CI2CI2CI2CI2CI2C
Exiting Interactive Block Diagram

Support