Skip to main content
Renesas Electronics Corporation

Overview

The RA0E1 Fast Prototyping Board is equipped with an RA0E1 MCU, making it an evaluation board specialized for prototype development for a variety of applications. It has a built-in SEGGER J-Link™ emulator circuit so you can write and debug programs without additional tools. In addition, it includes Arduino® UNO and Pmod™ interfaces as standard, along with through-hole access to all pins of the microcontroller, offering high expandability.

Sample software is available to demonstrate the functionality of the RA0E1 MCU and to facilitate connections between the RA0E1 Fast Prototyping Board and various wireless or sensor modules. The kit includes the FPB‑RA0E1 v1 board and either a USB 2.0 Type‑C™ cable (Type‑A male to Type‑C male) or a USB 2.0 Type‑C cable (Type‑C male to Type‑C male); the cable type varies by FPB lot number.

Features

  • Equipped with an RA0E1 32-bit microcontroller (R7FA0E1073CFJ):
    • 32MHz, Arm® Cortex®-M23 Core
    • 64KB ROM, 12KB RAM, Data Flash: 1KB
    • 32-pin LQFP (7mm x 7mm x 1.7mm, 0.8mm pitch)
  • No additional tools are required for program writing/debugging with the built-in SEGGER J-Link™ emulator circuit
  • Through-holes with access to all of the pins of the MCU
  • Arduino UNO and Pmod interfaces
  • Small size board: 53mm x 85mm
  • Support for various RA0E1 software and tools

Products in the Design

Sample & Buy

Fast Prototyping Board for RA0E1

Fast Prototyping Board for the RA0E1 MCU Group

RTK7FPA0E1S00001BJ Active
Description:Fast Prototyping Board for the RA0E1 MCU Group
SPQ:1
Pb (Lead) Free:No
Assembly Location:CHINA

Videos & Training

Support

Support Communities

  1. FPB-RA0E1 I2C interface read operation with I2C EEPROM 32KBIT 24LC32

    Hi,  I wanted to read the EEPROM 32KBIT 24LC32 values from specified locations using I2C interface with FPB-RA0E1 mcu as master.  i found the R_IICA_MASTER_Read interface Api for the same. But in this interface api , if i need to read the value of external EEPROM from ...

    Nov 15, 2024
  2. I-002A Fundamentals of FSP on FPB-RA0E1 and FSP 6.5.1

    Materials for I-002A Fundamentals of FSP on FPB-RA0E1 and FSP 6.5.1

  3. reception event is not generate for I2C communication, FPB-RA0E1 and external EEPROM communication

    Hi,  i wanted to communicate I2C master as FPB-RA0E1 and external EEPROM as slave device. The steps i flow is given below. - Create new bare metal project for R7FA0E1073CFJ as shown below   - Create SAU_I2C module in stack tab and configure the properties. Slave address is 0x50 - Create my ...

    Nov 21, 2024
View All Results from Support Communities (32)

Knowledge Base

  1. How to use digital PIR Motion Sensor with FPB-RA0E1

    Last updated on 28th May 2026   Summary of the video   This video demonstrates how to read a digital motion sensor input on RA0E1 Fast Prototyping Board. Flexible Software Package (FSP) supports GPIO operations with the r_ioport module.It shows how the MCU continuously polls the sensor pin and updates ...

  2. How to Generate a PWM Signal with Different Duty Cycles and Frequencies Using FPB-RA0E1 Board

    Last updated on 25th May 2026   Summary of the video   This video demonstrates how to generate and dynamically update a PWM signal on EK-RA0E1. FSP supports PWM operations on RA0E1 with the r_tau_pwm FSP module. It shows how to initialize and start the TAU PWM module, retrieve ...

  3. How to use an Optocoupler Relay with FPB-RA0E1

    Last updated on 28th May 2026   Summary of the video   This video demonstrates how to control an optocoupler relay using a switch input on RA0E1 Fast Prototyping Board. Flexible Software Package (FSP) supports GPIO control with the r_ioport module.This example demonstrates reading the state of a user switch ...

View All Results from Knowledge Base (21)
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?